(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Set Screws - Ball Point

Clamping Set Screws - Ball Point
  • Volume Discount
  • Price Reduction

•Tip Shape: Spherical
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Clamping Screws- Angle:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness
RSM4137 Alloy Steel38~43HRCBlack Oxide52100 Bearing Steel Equivalent62~67HRC
RSU304 Stainless Steel--440C Stainless Steel59~66HRC

Specifications

Part Number-L
RSM4-10.5
■Ball Type
Part NumberLd1BSWithstand Load (kN)Mass
(g)
TypeM
RSM
RSU
3 5.210.2    1.51.51.20.50.50.2~0.4
4 6.510.516.5   2.5220.81.30.4~1
5 8.612.620.6   32.5211.40.8~2.3
6 10.816.820.825.8  433.51.33.31.5~4
8 *11.213.221.226.231.2 5.645(2.5)1.83.92.5~9
10 *13.717.721.726.736.7 7.156(3.5)2.33.45~16
12 *18223242  8.768(3)2.84.810~28
16 *23.338.353.3   11.9810(3)4.38.922~48
[ ! ]ℓ dimension for * marked L dimension is in ( ).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSM3-5.2
RSM3-10.2
RSM4-6.5
RSM4-10.5
RSM4-16.5
RSM5-8.6
RSM5-12.6
RSM5-20.6
RSM6-10.8
RSM6-16.8
RSM6-20.8
RSM6-25.8
RSM8-11.2
RSM8-13.2
RSM8-21.2
RSM8-26.2
RSM8-31.2
RSM10-13.7
RSM10-17.7
RSM10-21.7
RSM10-26.7
RSM10-36.7
RSM12-18
RSM12-22
RSM12-32
RSM12-42
RSM16-23.3
RSM16-38.3
RSM16-53.3
RSU3-5.2
RSU3-10.2
RSU4-6.5
RSU4-10.5
RSU4-16.5
RSU5-8.6
RSU5-12.6
RSU5-20.6
RSU6-10.8
RSU6-16.8
RSU6-20.8
RSU6-25.8
RSU8-11.2
RSU8-13.2
RSU8-21.2
RSU8-26.2
RSU8-31.2
RSU10-13.7
RSU10-17.7
RSU10-21.7
RSU10-26.7
RSU10-36.7
RSU12-18
RSU12-22
RSU12-32
RSU12-42
RSU16-23.3
RSU16-38.3
RSU16-53.3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

103[Steel] 4137 Alloy Steel or Equiv.52100 Steel5.2
1 Piece(s)Available

8 Days or more

103[Steel] 4137 Alloy Steel or Equiv.52100 Steel10.2
1 Piece(s)Available

8 Days or more

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel6.5
1 Piece(s)Available

Same day

Stock

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel10.5
1 Piece(s)Available

Same day

Stock

104[Steel] 4137 Alloy Steel or Equiv.52100 Steel16.5
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel8.6
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel12.6
1 Piece(s)Available

8 Days or more

105[Steel] 4137 Alloy Steel or Equiv.52100 Steel20.6
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel10.8
1 Piece(s)Available

Same day

Stock

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16.8
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20.8
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25.8
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel11.2
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel13.2
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel21.2
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel26.2
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel31.2
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel13.7
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel17.7
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel21.7
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel26.7
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel36.7
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel18
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel22
1 Piece(s)Available

Same day

Stock

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel32
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel42
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel23.3
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel38.3
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel53.3
1 Piece(s)Available

Same day

Stock

103-440C Stainless Steel5.2
1 Piece(s)Available

8 Days or more

103-440C Stainless Steel10.2
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel6.5
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel10.5
1 Piece(s)Available

8 Days or more

104-440C Stainless Steel16.5
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel8.6
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel12.6
1 Piece(s)Available

8 Days or more

105-440C Stainless Steel20.6
1 Piece(s)Available

Same day

Stock

106-440C Stainless Steel10.8
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16.8
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20.8
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25.8
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel11.2
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel13.2
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel21.2
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel26.2
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel31.2
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel13.7
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel17.7
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel21.7
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel26.7
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel36.7
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel18
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel22
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel32
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel42
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel23.3
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel38.3
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel53.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)

Loading...

  1. 1

More Information

■Notes on Clamping Screws
This product is used not to rotate face balls but to clamp works. (The face balls may or may not rotate when tightening the clamping screw.)

Example

Clamping Screws- Angle:Related Image

Basic Information

Tip Shape Spherical Surface Screw Type Complete thread type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.