(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Locating Pins - Round or diamond shaped head, tapered tip and straight shank, P/L/B/T configurable.

Shoulder Locating Pins - Round or diamond shaped head, tapered tip and straight shank, P/L/B/T configurable.
  • Spec Change

Shouldered Locating Pins with the taper-shaped head

  • inCAD Components
位置決めピン テーパ・ツバ径・ツバ厚指定 -圧入-:Related Image
[ ! ]440C or 420 Stainless Steel has an identification groove on D mounting section.
[ ! ]A machining step remains on the shoulder top for Diamond Shape.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Shoulder Thickness ConfigurableShoulder Diameter and Thickness Configurable
RoundDiamondRoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCFPJATFPJDTFPJATDFPJDTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GFPJATGFPJDTGFPJATDGFPJDTD
304 Stainless Steel--SFPJATSFPJDTSFPJATDSFPJDTD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HFPJAT---
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCFPJATCFPJDTCFPJATDCFPJDTD

Specifications

Part Number-P-L-B-T-H
  
Type Shape D
FPJ ATD 12-P9.98-L15-B5.5-T12-H13
■Shoulder Thickness Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
T
0.5mm Increment
HCm(W)Compliance with Standard
TypeShapeDD
Tolerance m6
Round ShapeDiamond Shape
FPJ
GFPJ
SF
PJ
HFPJ
CFPJ
AT
(Round)
DT
(Diamond)
 2+0.008
+0.002
1.00~2.002~42.0~10.01.0~10.070.50.5--
 3+0.008
+0.002
2.00~4.003~62.0~10.080.511.0 
 4+0.012
+0.004
2.00~5.004~82.0~10.09111.2
 5+0.012
+0.004
3.00~6.005~102.0~15.0(10.0)10121.5
 6+0.012
+0.004
4.00~7.005~122.0~15.011121.8
 8+0.015
+0.006
5.00~9.005~162.0~20.0(15.0)131.532.2
10 +0.015
+0.006
7.00~11.008(10)~203.0~30.0(25.0)15233
12 +0.018
+0.007
7.00~12.0010~243.0~30.0(25.0)17233.2
13 +0.018
+0.007
8.00~13.0013~265.0~30.0(25.0)18243.5
16 +0.018
+0.007
13.00~16.0016~325.0~30.021344
20 +0.021
+0.008
16.00~20.0020~405.0~30.025355.5
■Shoulder Diameter and Thickness Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
T
0.1mm Increment
H
0.5mm Increment
Cm(W)Compliance with Standard
TypeShapeDD
Tolerance m6
Round ShapeDiamond Shape
 FPJ
GFPJ
SF
PJ
HFPJ
CFPJ
ATD
(Round)
DTD
(Diamond)
 2+0.008
+0.002
1.00~2.002~42.0~10.01.0~15.05.0~10.00.50.5--
 3+0.008
+0.002
2.00~4.003~62.0~10.06.0~12.00.511.0 
 4+0.012
+0.004
2.00~5.004~82.0~10.07.0~13.0111.2
 5+0.012
+0.004
3.00~6.005~102.0~15(10.0)8.0~14.0121.5
 6+0.012
+0.004
4.00~7.006~122.0~15.09.0~15.0121.8
 8+0.015
+0.006
5.00~9.005~162.0~20.0(15.0)11.0~17.01.532.2
10 +0.015
+0.006
7.00~11.008(10)~203.0~30.0(25.0)13.0~19.0233
12 +0.018
+0.007
7.00~12.0010~243.0~30.0(25.0)13.0~20.0233.2
13 +0.018
+0.007
8.00~13.0013~265.0~30.0(25.0)15.0~21.0243.5
16 +0.018
+0.007
13.00~16.0016~325.0~30.018.0~24.0344
20 +0.021
+0.008
16.00~20.0020~405.0~30.021.0~27.0355.5

Alterations

位置決めピン テーパ・ツバ径・ツバ厚指定 -圧入-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFPJAT2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJAT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJAT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJAT5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-10/0.5]
CFPJAT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5]
CFPJAT8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-10/0.5]
CFPJAT10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-10/0.5]
CFPJAT12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1]-T[1-10/0.5]
CFPJAT13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-T[1-10/0.5]
CFPJAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5]
CFPJAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5]
CFPJATD2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-15/0.1]-H[5-10/0.5]
CFPJATD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5]
CFPJATD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5]
CFPJATD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5]
CFPJATD6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5]
CFPJATD8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5]
CFPJATD10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5]
CFPJATD12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-20/0.5]
CFPJATD13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-T[1-15/0.1]-H[15-21/0.5]
CFPJATD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5]
CFPJATD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5]
CFPJDT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJDT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJDT5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-T[1-10/0.5]
CFPJDT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5]
CFPJDT8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1]-T[1-10/0.5]
CFPJDT10-P[7-11/0.01]-L[10-20/1]-B[3-25/0.1]-T[1-10/0.5]
CFPJDT12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1]-T[1-10/0.5]
CFPJDT13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1]-T[1-10/0.5]
CFPJDT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5]
CFPJDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5]
CFPJDTD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5]
CFPJDTD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5]
CFPJDTD5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-T[1-15/0.1]-H[8-14/0.5]
CFPJDTD6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5]
CFPJDTD8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1]-T[1-15/0.1]-H[11-17/0.5]
CFPJDTD10-P[7-11/0.01]-L[10-20/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-19/0.5]
CFPJDTD12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1]-T[1-15/0.1]-H[13-20/0.5]
CFPJDTD13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1]-T[1-15/0.1]-H[15-21/0.5]
CFPJDTD16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-15/0.1]-H[18-24/0.5]
CFPJDTD20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-15/0.1]-H[21-27/0.5]
FPJAT2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-10/0.5]
FPJAT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5]
FPJAT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5]
FPJAT5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-10/0.5]
FPJAT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5]
FPJAT8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-10/0.5]
FPJAT10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-10/0.5]
FPJAT12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1]-T[1-10/0.5]
FPJAT13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-T[1-10/0.5]
FPJAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5]
FPJAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5]
FPJATD2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-15/0.1]-H[5-10/0.5]
FPJATD3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-15/0.1]-H[6-12/0.5]
FPJATD4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-15/0.1]-H[7-13/0.5]
FPJATD5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-15/0.1]-H[8-14/0.5]
FPJATD6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-15/0.1]-H[9-15/0.5]
FPJATD8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-15/0.1]-H[11-17/0.5]
FPJATD10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-15/0.1]-H[13-19/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
H
(mm)
Positioning Part Length B
(mm)
T
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 222 ~ 4-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 433 ~ 6-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 544 ~ 8-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 655 ~ 10-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 765 ~ 12-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 985 ~ 16-2 ~ 201 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11108 ~ 20-3 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 121210 ~ 24-3 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 131313 ~ 26-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 161616 ~ 32-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 202020 ~ 40-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1 ~ 222 ~ 45 ~ 102 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 433 ~ 66 ~ 122 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 544 ~ 87 ~ 132 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 655 ~ 108 ~ 142 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 765 ~ 129 ~ 152 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 985 ~ 1611 ~ 172 ~ 201 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11108 ~ 2013 ~ 193 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 121210 ~ 2413 ~ 203 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 131313 ~ 2615 ~ 215 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 161616 ~ 3218 ~ 245 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 202020 ~ 4021 ~ 275 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 433 ~ 6-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 544 ~ 8-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 655 ~ 10-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 765 ~ 12-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 985 ~ 16-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 111010 ~ 20-3 ~ 251 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 121210 ~ 24-3 ~ 251 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 131313 ~ 26-5 ~ 251 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 161616 ~ 32-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 202020 ~ 40-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 433 ~ 66 ~ 122 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 544 ~ 87 ~ 132 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 655 ~ 108 ~ 142 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 765 ~ 129 ~ 152 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 985 ~ 1611 ~ 172 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 111010 ~ 2013 ~ 193 ~ 251 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 121210 ~ 2413 ~ 203 ~ 251 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 131313 ~ 2615 ~ 215 ~ 251 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 161616 ~ 3218 ~ 245 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 202020 ~ 4021 ~ 275 ~ 301 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No1 ~ 222 ~ 4-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 433 ~ 6-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 544 ~ 8-2 ~ 101 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3 ~ 655 ~ 10-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No4 ~ 765 ~ 12-2 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 985 ~ 16-2 ~ 201 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No7 ~ 11108 ~ 20-3 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No7 ~ 121210 ~ 24-3 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No8 ~ 131313 ~ 26-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No13 ~ 161616 ~ 32-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No16 ~ 202020 ~ 40-5 ~ 301 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No1 ~ 222 ~ 45 ~ 102 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 433 ~ 66 ~ 122 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 544 ~ 87 ~ 132 ~ 101 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3 ~ 655 ~ 108 ~ 142 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No4 ~ 765 ~ 129 ~ 152 ~ 151 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 985 ~ 1611 ~ 172 ~ 201 ~ 15
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No7 ~ 11108 ~ 2013 ~ 193 ~ 301 ~ 15

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape With Shoulder Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance m6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.