(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins with Small Head - Round shaped head, with tapered tip with rounding and internally threaded shank.

Locating Pins with Small Head - Round shaped head, with tapered tip with rounding and internally threaded shank.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

PDF

Locating Pins- Small Head, Round Tapered, Standard:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Tapped
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCJPRSTB
304 Stainless Steel--SJPRSTB

Specifications

Part Number-P
  
Type D
JPRSTB 10-8
■Tapped
Part NumberPLBEM
(Coarse)
* Tightening Torque
N • cm
TypeDD
Tolerance g6
JPRSTB
SJPRSTB
 6−0.004
−0.012
   4 5 6        1055M3 147 5
 6T   4 5 6        1055M2.6- 4
 8−0.005
−0.014
     6 8       1565M4 333 6
 8T     6 8       1565M3 147 5
10−0.006
−0.017
      810      1585M5 676 8
12      81012     1586M5 676 8
13       1213    2286M8280312
16       1213141516 22107M8280312
20−0.007
−0.020
          15162030107M8280312
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 10T it will have a M4, D=10 standard is M5)
[ ! ]Consult the following page for technical information regarding the maximum torque applicable.  >>P.1566 [ ! ]Please confirm pilot hole depth on >>P.1566. Holes may go through.
* Tightening torque (reference) will be within Strength Class of 10.9 as indicated in the Technical Data >> P. 2297 * Not applicable when using locking adhesives or lock washers.

Price list

Part NumberAvailable Sizes
TypeD
JPRSTB

SJPRSTB
JPRSTB
SJPRSTB
 6  
 6T  
 8  
 8T  
10  
12  
13  
16  
20  

Alterations

Locating Pins- Small Head, Round Tapered, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPRSTB6-[4,​5,​6]
CJPRSTB6T-[4,​5,​6]
CJPRSTB8-[6,​8]
CJPRSTB8T-[6,​8]
CJPRSTB10-[8,​10]
CJPRSTB13-[12,​13]
CJPRSTB16-[12-16/1]
CJPRSTB20-[15,​16,​20]
GJPRSTB6-[4,​5,​6]
GJPRSTB6T-[4,​5,​6]
GJPRSTB8-[6,​8]
GJPRSTB8T-[6,​8]
GJPRSTB10-[8,​10]
GJPRSTB12-[8,​10,​12]
GJPRSTB13-[12,​13]
GJPRSTB16-[12-16/1]
GJPRSTB20-[15,​16,​20]
JPRSTB6-[4,​5,​6]
JPRSTB6T-[4,​5,​6]
JPRSTB8-[6,​8]
JPRSTB8T-[6,​8]
JPRSTB10-[8,​10]
JPRSTB12-[8,​10,​12]
JPRSTB13-[12,​13]
JPRSTB16-[12-16/1]
JPRSTB20-[15,​16,​20]
MCJPRSTB6-[5,​6]
MCJPRSTB6T-[5,​6]
MCJPRSTB8-[6,​8]
MCJPRSTB8T-[6,​8]
MCJPRSTB10-[8,​10]
MCJPRSTB12-[8,​10,​12]
MCJPRSTB13-[12,​13]
MCJPRSTB16-[12,​13,​14,​15,​16]
MCJPRSTB20-[15,​16,​20]
MGJPRSTB6-[5,​6]
MGJPRSTB6T-[5,​6]
MGJPRSTB8-[6,​8]
MGJPRSTB8T-[6,​8]
MGJPRSTB10-[8,​10]
MGJPRSTB12-[8,​10,​12]
MGJPRSTB13-[12,​13]
MGJPRSTB16-[12-16/1]
MGJPRSTB20-[15,​16,​20]
MJPRSTB6-[5,​6]
MJPRSTB6T-[5,​6]
MJPRSTB8-[6,​8]
MJPRSTB8T-[6,​8]
MJPRSTB10-[8,​10]
MJPRSTB12-[8,​10,​12]
MJPRSTB13-[12,​13]
MJPRSTB16-[12-16/1]
MJPRSTB20-[15,​16,​20]
SJPRSTB6-[4,​5,​6]
SJPRSTB6T-[4,​5,​6]
SJPRSTB8-[6,​8]
SJPRSTB8T-[6,​8]
SJPRSTB10-[8,​10]
SJPRSTB12-[8,​10,​12]
SJPRSTB13-[12,​13]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 663
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 66T2.6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 884
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 88T3
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 1010-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1313-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12 ~ 1616-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No15 ~ 2020-
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 663
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating4 ~ 66T2.6
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 884
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating6 ~ 88T3
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1010-
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating8 ~ 1212-
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1313-
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12 ~ 1616-
1 Piece(s)

15 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating15 ~ 2020-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 663
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 66T2.6
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 884
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 88T3
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1010-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 1212-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1313-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1616-
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No15 ~ 2020-
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing5 ~ 663
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing5 ~ 66T2.6
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing6 ~ 884
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing6 ~ 88T3
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing8 ~ 1010-
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing8 ~ 1220-
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing12 ~ 1312-
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing12 ~ 1613-
1 Piece(s)

13 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardenedBuffing15 ~ 2016-
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished5 ~ 663
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished5 ~ 66T2.6
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished6 ~ 884
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished6 ~ 88T3
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished8 ~ 1010-
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished8 ~ 1212-
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished12 ~ 1313-
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished12 ~ 1616-
1 Piece(s)

17 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating + Buff finished15 ~ 2020-
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing5 ~ 663
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing5 ~ 66T2.6
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing6 ~ 884
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing6 ~ 88T3
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing8 ~ 1010-
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing8 ~ 1212-
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing12 ~ 1313-
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing12 ~ 1616-
1 Piece(s)

13 Days or more

10[Steel] O1 Tool SteelHardenedBuffing15 ~ 2020-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No4 ~ 663
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No4 ~ 66T2.6
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 884
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 88T3
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8 ~ 1010-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8 ~ 1212-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12 ~ 1313-

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.