(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Large Head Locating Pins - Round or diamond shaped head, with spherical tip and shank with different selectable machining.

Large Head Locating Pins - Round or diamond shaped head, with spherical tip and shank with different selectable machining.
  • Spec Change

This is of the Sphere-shaped head with no edge.

  • inCAD Components
Locating Pins - Spherical Large Head, Setscrew Mounting Shank, Circumference Groove:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCJPGQSJPGQD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GJPGQSGJPGQD
304 Stainless Steel--SJPGQSSJPGQD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCJPGQSCJPGQD

Specifications

Part Number-P-L-B
JPGQS10
-
P12.00
-
L6
-
B3.5
■Circumference Groove Shape
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
d12C1(W)
TypeShapeDD Tolerance g6When DWhen D≥P
JPGQ
GJPGQ
SJPGQ
CJPGQ
S (Round)
D (Diamond)
6-0.004
-0.012
2.00~10.003~122.0~20.04.555131.5
6S-0.004
-0.012
2~124.5250.531.5
8-0.005
-0.014
3.00~13.004~162.0~20.0
(15.0)
6.5661.53.51.8
8S-0.005
-0.014
3~166.5360.53.51.8
10-0.005
-0.014
3.00~15.005~203.0~20.0888242.2
10S-0.005
-0.014
4~208380.542.2
12-0.006
-0.017
5.00~16.006~241088252.5
12S-0.006
-0.017
5~2410480.552.5
16-0.006
-0.017
10.00~25.008~325.0~20.01488374
16S-0.006
-0.017
7~3214480.574
20-0.007
-0.020
13.00~30.0010~401888395
B length in () is applicable to Diamond Shape.

 

Price list

■Circumference Groove Shape
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
①O1 Tool Steel Hardened
JPGQS
②Hard O1 Tool Steel
GJPGQS
③304 Stainless Steel
SJPGQS
④Stainless Steel440C
CJPGQS
①O1 Tool Steel Hardened
JPGQD
②Hard O1 Tool Steel
GJPGQD
③304 Stainless Steel
SJPGQD
④Stainless Steel440C
CJPGQD
6        
6S        
8        
8S        
10        
10S        
12        
12S        
16        
16S        
20        

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPGQD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGQD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGQD8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
CJPGQD8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
CJPGQD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGQD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGQD12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1]
CJPGQD12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1]
CJPGQD16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1]
CJPGQD16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1]
CJPGQD20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1]
CJPGQS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGQS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGQS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
CJPGQS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
CJPGQS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGQS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGQS12-P[5-16/0.01]-L[6-24/1]-B[3-30/0.1]
CJPGQS12S-P[5-16/0.01]-L[5-24/1]-B[3-30/0.1]
CJPGQS16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
CJPGQS16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
CJPGQS20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
GJPGQD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
GJPGQD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
GJPGQD8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
GJPGQD8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
GJPGQD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
GJPGQD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
GJPGQD12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1]
GJPGQD12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1]
GJPGQD16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1]
GJPGQD16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1]
GJPGQD20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1]
GJPGQS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
GJPGQS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
GJPGQS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
GJPGQS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
GJPGQS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
GJPGQS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
GJPGQS12-P[5-16/0.01]-L[6-24/1]-B[3-30/0.1]
GJPGQS12S-P[5-16/0.01]-L[5-24/1]-B[3-30/0.1]
GJPGQS16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
GJPGQS16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
GJPGQS20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
JPGQD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
JPGQD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
JPGQD8-P[3-13/0.01]-L[4-16/1]-B[2-15/0.1]
JPGQD8S-P[3-13/0.01]-L[3-16/1]-B[2-15/0.1]
JPGQD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
JPGQD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
JPGQD12-P[5-16/0.01]-L[6-24/1]-B[3-25/0.1]
JPGQD12S-P[5-16/0.01]-L[5-24/1]-B[3-25/0.1]
JPGQD16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
JPGQD16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
JPGQD20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
JPGQS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
JPGQS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
JPGQS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
JPGQS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
JPGQS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
ℓ1
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1384 ~ 16-2 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 15105 ~ 20-3 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 16126 ~ 24-3 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 1612S5 ~ 2443 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 25168 ~ 32-5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 2516S7 ~ 3245 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302010 ~ 40-5 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1384 ~ 16-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 15105 ~ 20-3 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 16126 ~ 24-3 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 1612S5 ~ 2443 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 25168 ~ 32-5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302010 ~ 40-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1384 ~ 16-2 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 15105 ~ 20-3 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 16126 ~ 24-3 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 1612S5 ~ 2443 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 25168 ~ 32-5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 2516S7 ~ 3245 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302010 ~ 40-5 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1384 ~ 16-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 15105 ~ 20-3 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 16126 ~ 24-3 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 1612S5 ~ 2443 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 25168 ~ 32-5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302010 ~ 40-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No3 ~ 1384 ~ 16-2 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No3 ~ 15105 ~ 20-3 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 16126 ~ 24-3 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 1612S5 ~ 2443 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No10 ~ 25168 ~ 32-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No13 ~ 302010 ~ 40-5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 1063 ~ 12-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3 ~ 1384 ~ 16-2 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3 ~ 15105 ~ 20-3 ~ 20

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head / Small Head Head Tip Shape Spherical Surface Drive No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.