(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head with tapered tip and stepped shank.

Large Head Locating Pins - Round or diamond shaped head with tapered tip and stepped shank.
  • Spec Change

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • inCAD Components
Locating Pins - Setscrew Mounting Shank, Circumference Groove:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCJPGTSJPGTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GJPGTSGJPGTD
304 Stainless Steel--SJPGTSSJPGTD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HJPGTSHJPGTD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCJPGTSCJPGTD

Specifications

Part Number-P-L-B
JPGTS10-P12.00-L6-B3.5
■Circumference Groove Shape
Part NumberD Dimension Tolerance
g6
P
0.01 mm Increment
L
1 mm Increment
B
0.1 mm Increment
d12mC1(W)
TypeShapeDWhen D<PWhen D≥P
JPGT
GJPGT
SJPGT
HJPGT
CJPGT
S
Round
D
Diamond
6-0.004
-0.012
2.00–10.003–122.0–20.04.5553131.5
6S2–1220.5
8-0.005
-0.014
3.00–13.004–162.0–20.0
(15.0)
6.56641.53.51.8
8S3–1630.5
103.00–15.005–203.0–20.0888242.2
10S4–2030.5
12-0.006
-0.017
5.00–16.006–243.0–30.0
(25.0)
108252.5
12S5–2440.5
1610.00–25.008–325.0–30.01485374
16S7–3240.5
20-0.007
-0.020
13.00–30.0010–40188395
[ ! ]B dimension with ( ) are applicable for diamond shape.
[ ! ]Pins of D dimension with S are for limited space with shorter mounting parts (L and ℓ1). (Actual D dimension is the number without "S".)

Price list

■Circumference Groove Shape
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape

JPGTS

GJPGTS

SJPGTS

HJPGTS

CJPGTS

JPGTD

GJPGTD

SJPGTD

HJPGTD

CJPGTD
6          
6S          
8          
8S          
10          
10S          
12          
12S          
16          
16S          
20          

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPGTD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGTD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGTD8-P[3-13/0.01]-L[4-16/1]-B[2-15/0.1]
CJPGTD8S-P[3-13/0.01]-L[3-16/1]-B[2-15/0.1]
CJPGTD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGTD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGTD12-P[5-16/0.01]-L[6-24/1]-B[3-25/0.1]
CJPGTD12S-P[5-16/0.01]-L[5-24/1]-B[3-25/0.1]
CJPGTD16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
CJPGTD16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
CJPGTD20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
CJPGTS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
CJPGTS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
CJPGTS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
CJPGTS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
CJPGTS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
CJPGTS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
CJPGTS12-P[5-16/0.01]-L[6-24/1]-B[3-30/0.1]
CJPGTS12S-P[5-16/0.01]-L[5-24/1]-B[3-30/0.1]
CJPGTS16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
CJPGTS16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
CJPGTS20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
GJPGTD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
GJPGTD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
GJPGTD8-P[3-13/0.01]-L[4-16/1]-B[2-15/0.1]
GJPGTD8S-P[3-13/0.01]-L[3-16/1]-B[2-15/0.1]
GJPGTD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
GJPGTD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
GJPGTD12-P[5-16/0.01]-L[6-24/1]-B[3-25/0.1]
GJPGTD12S-P[5-16/0.01]-L[5-24/1]-B[3-25/0.1]
GJPGTD16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
GJPGTD16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
GJPGTD20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
GJPGTS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
GJPGTS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
GJPGTS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
GJPGTS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
GJPGTS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
GJPGTS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
GJPGTS12-P[5-16/0.01]-L[6-24/1]-B[3-30/0.1]
GJPGTS12S-P[5-16/0.01]-L[5-24/1]-B[3-30/0.1]
GJPGTS16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
GJPGTS16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
GJPGTS20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
HJPGTD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1]
HJPGTD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
HJPGTD8-P[3-13/0.01]-L[4-16/1]-B[2-15/0.1]
HJPGTD8S-P[3-13/0.01]-L[3-16/1]-B[2-15/0.1]
HJPGTD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
HJPGTD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1]
HJPGTD12-P[5-16/0.01]-L[6-24/1]-B[3-25/0.1]
HJPGTD12S-P[5-16/0.01]-L[5-24/1]-B[3-25/0.1]
HJPGTD16-P[10-25/0.01]-L[8-32/1]-B[5-30/0.1]
HJPGTD16S-P[10-25/0.01]-L[7-32/1]-B[5-30/0.1]
HJPGTD20-P[13-30/0.01]-L[10-40/1]-B[5-30/0.1]
HJPGTS6-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
HJPGTS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1]
HJPGTS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1]
HJPGTS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1]
HJPGTS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
ℓ1
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 1063 ~ 1252 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1384 ~ 1662 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 15105 ~ 2083 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 16126 ~ 2483 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 1612S5 ~ 2443 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 25168 ~ 3285 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302010 ~ 4085 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 1063 ~ 1252 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1384 ~ 1662 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 15105 ~ 2083 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 16126 ~ 2483 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 1612S5 ~ 2443 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 25168 ~ 3285 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302010 ~ 4085 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 1063 ~ 1252 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1384 ~ 1662 ~ 15
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 15
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 15105 ~ 2083 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 16126 ~ 2483 ~ 25
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 1612S5 ~ 2443 ~ 25
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 25168 ~ 3285 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302010 ~ 4085 ~ 30
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 1063 ~ 1252 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1384 ~ 1662 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 15105 ~ 2083 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 16126 ~ 2483 ~ 30
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 1612S5 ~ 2443 ~ 30
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 25168 ~ 3285 ~ 30
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

15 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302010 ~ 4085 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 10203 ~ 1252 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 1364 ~ 1662 ~ 15
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 15
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 1585 ~ 2083 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 1510S4 ~ 2033 ~ 20
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 16106 ~ 2483 ~ 25
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 1612S5 ~ 2443 ~ 25
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 25168 ~ 3285 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 2516S7 ~ 3245 ~ 30
1 Piece(s)

15 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 302010 ~ 4085 ~ 30
1 Piece(s)

15 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 1062 ~ 1252 ~ 20
1 Piece(s)

15 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 106S2 ~ 1222 ~ 20
1 Piece(s)

15 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 1384 ~ 1662 ~ 20
1 Piece(s)

15 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 138S3 ~ 1632 ~ 20
1 Piece(s)

15 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 15105 ~ 2083 ~ 20

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head / Small Head Head Tip Shape Tapered Drive No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.