(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This form can be fastened with screws from the back side. Compared to press-fitting, the ease of maintenance is improved. Nylon at the tip prevents scratching of the workpiece. Options available in tool steel or stainless steel, additionally configurable heat treatment: hardened. P, B and L parameters are configurable and D is selectable. Thread size options from M2 to M6.
Part Number
Configured Part Number is shown.
Material No. | Pin | Head | Type | D Tolerance and Shape Code | |
[ M ]Material | [ H ]Hardness | [ M ]Plastic Material | |||
① | O1 Tool Steel | Treated Hardness: 60 ~ 63HRC | MC Nylon | JPPH | TA (Tapped, g6) |
② | 304 Stainless Steel | - | SJPPH | ||
③ | 440C or 420 Stainless Steel | Treated Hardness: 50 ~ 55HRC | CJPPH |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
CJPPH | TA | 16 | - | P25.00 | - | L22 | - | B13.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | x | M (Coarse) | ℓ | |||
Type | Shape Code | D | D Tolerance g6 | |||||||
JPPH SJPPH CJPPH | TA | 5 | -0.004 -0.012 | 5.50~8.00 | 5~10 | 2.0~10.0 | 5 | 4 | M2 | 3 |
6 | -0.004 -0.012 | 6.50~10.00 | 6~12 | 2.0~12.0 | 5 | 4 | M3 | 5 | ||
8 | -0.005 -0.014 | 9.00~13.00 | 8~16 | 2.0~15.0 | 5 | 4 | M5 | 8 | ||
10 | -0.005 -0.014 | 11.00~15.00 | 10~20 | 3.0~20.0 | 5 | 4 | M5 | 8 | ||
12 | -0.006 -0.017 | 13.00~16.00 | 12~24 | 5 | 4 | M5 | 8 | |||
13 | -0.006 -0.017 | 14.00~18.00 | 13~26 | 5.0~20.0 | 5 | 4 | M6 | 9 | ||
16 | -0.006 -0.017 | 17.00~25.00 | 16~32 | 6 | 5 | M6 | 9 | |||
20 | -0.007 -0.020 | 22.00~30.00 | 20~40 | 6 | 5 | M6 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CJPPHTA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CJPPHTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CJPPHTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CJPPHTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CJPPHTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CJPPHTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CJPPHTA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CJPPHTA20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
JPPHTA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
JPPHTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
JPPHTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
JPPHTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
JPPHTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
JPPHTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
JPPHTA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
JPPHTA20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
SJPPHTA5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
SJPPHTA6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
SJPPHTA8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1] |
SJPPHTA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1] |
SJPPHTA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1] |
SJPPHTA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1] |
SJPPHTA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1] |
SJPPHTA20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Tapered |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Surface Finish | No |
Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy