(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, tapered tip, internally threaded shank.

Large Head Locating Pins - Round head, tapered tip, internally threaded shank.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components

PDF

Part Number

Configured Part Number is shown.

Locating Pins- Large Head, Round Tapered, Standard:Related Image
[ ! ]An insertion guide will only be machined on p6 tolerance components.
[ ! ]440C Stainless Steel has an identification groove on D mounting section.
[ ! ]Polished, centering hole may not be on all 304 Stainless Pins.

Specifications

Part Number-P
     
Type Shape D
MJPRB TB 12-16
■Tapped
Part NumberP SelectionLBEM
(Coarse)
* Tightening Torque
N · cm
TypeShape CodeDD dim. Tolerance g6
JPRB
GJPRB
SJPRB
CJPRB


(Buff Finished)
MJPRB
TB 6-0.016810       10 85M3 147 5
6T-0.016810       10 85M2.6- 4
8-0.019 101213     15 85M5 676 8
8T-0.019 101213     15 85M4 333 6
10-0.019  121315    15105M5 676 8
12-0.023   131516   15106M5 676 8
13-0.023    1516   22106M8280312
16-0.023      2025 22107M8280312
20-0.027       253030157M8280312
[ ! ]Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
* Note the strength of under-head portion.>>P.1566 [ ! ]Please confirm pilot hole depth on >>P.1566. Holes may go through.
[ ! ]Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >> P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Price list

■Tapped
DAvailable Sizes
①O1 Tool Steel Hardened
JPRBTB
②Hard O1 Tool Steel
GJPRBTB
③304 Stainless Steel
SJPRBTB
④440C Stainless Steel
CJPRBTB
⑤O1 Tool Steel Hardened + Buffed
MJPRBTB
6     
6T     
8     
8T     
10     
12     
13     
16     
20     

Alterations

Locating Pins- Large Head, Round Tapered, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPRBTB6-[8,​10]
CJPRBTB6T-[8,​10]
CJPRBTB8-[10,​12,​13]
CJPRBTB8T-[10,​12,​13]
CJPRBTB10-[12,​13,​15]
CJPRBTB12-[13,​15,​16]
CJPRBTB13-[15,​16]
CJPRBTB16-[20,​25]
CJPRBTB20-[25,​30]
GJPRBTB6-[8,​10]
GJPRBTB6T-[8,​10]
GJPRBTB8-[10,​12,​13]
GJPRBTB8T-[10,​12,​13]
GJPRBTB10-[12,​13,​15]
GJPRBTB12-[13,​15,​16]
GJPRBTB13-[15,​16]
GJPRBTB16-[20,​25]
GJPRBTB20-[25,​30]
JPRBTB6-[8,​10]
JPRBTB6T-[8,​10]
JPRBTB8-[10,​12,​13]
JPRBTB8T-[10,​12,​13]
JPRBTB10-[12,​13,​15]
JPRBTB12-[13,​15,​16]
JPRBTB13-[15,​16]
JPRBTB16-[20,​25]
JPRBTB20-[25,​30]
MJPRBTB6-[8,​10]
MJPRBTB6T-[8,​10]
MJPRBTB8-[10,​12,​13]
MJPRBTB8T-[10,​12,​13]
MJPRBTB10-[12,​13,​15]
MJPRBTB12-[13,​15,​16]
MJPRBTB13-[15,​16]
MJPRBTB16-[20,​25]
MJPRBTB20-[25,​30]
SJPRBTB6-[8,​10]
SJPRBTB6T-[8,​10]
SJPRBTB8-[10,​12,​13]
SJPRBTB8T-[10,​12,​13]
SJPRBTB10-[12,​13,​15]
SJPRBTB12-[13,​15,​16]
SJPRBTB13-[15,​16]
SJPRBTB16-[20,​25]
SJPRBTB20-[25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 1063
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 106T2.6
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 1385
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 138T4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 1510-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 1612-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None15 ~ 1613-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 2516-
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None25 ~ 3020-
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating8 ~ 1063
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating8 ~ 106T2.6
1 Piece(s)

18 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating10 ~ 1385
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating10 ~ 138T4
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating12 ~ 1510-
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating13 ~ 1612-
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating15 ~ 1613-
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating20 ~ 2516-
1 Piece(s)

23 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingHard Chrome Plating25 ~ 3020-
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None8 ~ 1063
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None8 ~ 106T2.6
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None10 ~ 1385
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None10 ~ 138T4
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None12 ~ 1510-
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None13 ~ 1612-
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None15 ~ 1613-
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None20 ~ 2516-
1 Piece(s)

10 Days or more

10[Steel] SKS3 EquivalentImmersion Quenching[None] None25 ~ 3020-
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing8 ~ 1063
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing8 ~ 106T2.6
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing10 ~ 1385
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing10 ~ 138T4
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing12 ~ 1510-
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing13 ~ 1612-
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing15 ~ 1613-
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing20 ~ 2516-
1 Piece(s)

12 Days or more

10[Steel] SKS3 EquivalentImmersion QuenchingBuffing25 ~ 3020-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None8 ~ 1063
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None8 ~ 106T2.6
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None10 ~ 1385
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None10 ~ 138T4
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None12 ~ 1510-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None13 ~ 1612-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None15 ~ 1613-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None20 ~ 2516-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] None25 ~ 3020-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Thread Diameter M
(mm)

Loading...

  1. 1

More Information

Locating Pins- Large Head, Round Tapered, Standard:Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Female Thread Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.