(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round/diamond head, tapered tip, straight shank, selectable tolerances.

Large Head Locating Pins - Round/diamond head, tapered tip, straight shank, selectable tolerances.

The straight shank is used for press fit. Head and shank diameter tolerance is selectable from m6, p6, g6, h7 or (0 to -0.01). Pin material is hardened Stainless Steel (35HRC). The P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Large Head - Tapered End:

Specifications

Part Number-P-L-B-E-A
    
Type D Tol. P Tolerance D
AKFA M S 6-P10.00-L6-B3.0-E5.0-A30
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 2.00
~
 3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
 3.01
~
 6.00
+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
0
-0.012
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference:tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
C(W)1
TypeD Tol.
Selection
P Tolerance
Selection
D
AKFA (Round)
AKFD (Diamond)
M
P
G
H
S
M
P
G
H
22.50~ 8.003 (4)~161.0~10.00.5~5.015
30
45
60
0.51.20
33.50~ 8.000.51.51
44.50~ 8.0011.81
55.50~ 8.0012.21
66.50~10.00131
88.50~10.004 (5)~161.53.51
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]When L=3, C=0.5,and ℓ1=1.

Price list

Alterations

Locating Pins - Hardened Stainless Steel Large Head - Tapered End:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AKFAGG2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGG3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGG4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGG5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGG6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGG8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGH8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGM8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGP8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAGS8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHG8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHH8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHM8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHP8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
AKFAHS8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance A
(°)
B
(mm)
E
(mm)
L
(mm)
1 Piece(s)

15 Days or more

10Roundg62g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg63g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg64g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg65g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg66g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg68g615 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundh72g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh73g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh74g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh75g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh76g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh78g615 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundm62g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm63g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm64g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm65g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm66g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm68g615 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundp62g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp63g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp64g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp65g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp66g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp68g615 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.012g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.013g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.014g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.015g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016g615 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018g615 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundg62h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg63h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg64h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg65h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg66h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundg68h715 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundh72h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh73h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh74h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh75h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh76h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundh78h715 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundm62h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm63h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm64h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm65h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm66h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundm68h715 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Roundp62h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp63h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp64h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp65h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp66h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Roundp68h715 ~ 601 ~ 100.5 ~ 54 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.012h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.013h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.014h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.015h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.016h715 ~ 601 ~ 100.5 ~ 53 ~ 16
1 Piece(s)

15 Days or more

10Round0/-0.018h715 ~ 601 ~ 100.5 ~ 54 ~ 16

Loading...

Lead Time

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support