(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan/Socket Head Cap Screws

Pan/Socket Head Cap Screws:

Type [ M ]Material [ H ]Hardness [ S ]Surface Treamtment  Strength Class
FB SCM435 32〜39HRC Black Oxide 10.9

 

 

Pan/Socket Head Cap Screws:

Specifications

Type
BCBFB6−15
BCBFS3−8
M×P
(Coarse)
A E B
4×0.7 8 2.3 2.5
5×0.8 10 2.8 3.0
6×1.0 12 3.3 4.0
8×1.25 16 4.4 5.0
10×1.5 20 5.5 6.0
■FB
Type  -   
Type M-L
FB 4-10
15
20
25
30
35
Fully Threaded -
-
14 -
-
5-10
12
15
16
20
25
30
35
40
Fully Threaded -
-
-
16 -
-
6-10
12
15
16
20
25
30
35
40
45
Fully Threaded -
-
-
-
-
18 -
8-15
20
25
30
35
40
45
50
Fully Threaded -
-
-
-
22 -
-
10-20 Fully Threaded -

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FB4-10
FB4-15
FB4-20
FB4-25
FB4-30
FB5-10
FB5-12
FB5-15
FB5-16
FB5-20
FB5-30
FB5-40
FB6-10
FB6-12
FB6-15
FB6-16
FB6-20
FB6-25
FB6-30
FB6-40
FB6-45
FB8-15
FB8-20
FB8-25
FB8-30
FB8-35
FB8-40
FB8-45
FB8-50
FB10-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

Same day

Stock

10410
1 Piece(s)Available

Same day

Stock

10415
1 Piece(s)Available

Same day

Stock

10420
1 Piece(s)Available

Same day

Stock

10425
1 Piece(s)Available

Same day

Stock

10430
1 Piece(s)Available

Same day

Stock

10510
1 Piece(s)Available

8 Days

Stock

10512
1 Piece(s)Available

Same day

Stock

10515
1 Piece(s)Available

Same day

Stock

10516
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

Same day

Stock

10530
1 Piece(s)Available

Same day

Stock

10540
1 Piece(s)Available

Same day

Stock

10610
1 Piece(s)Available

Same day

Stock

10612
1 Piece(s)Available

Same day

Stock

10615
1 Piece(s)Available

Same day

Stock

10616
1 Piece(s)Available

Same day

Stock

10620
1 Piece(s)Available

Same day

Stock

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

Same day

Stock

10640
1 Piece(s)Available

Same day

Stock

10645
1 Piece(s)Available

Same day

Stock

10815
1 Piece(s)Available

Same day

Stock

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

Same day

Stock

10830
1 Piece(s)Available

Same day

Stock

10835
1 Piece(s)Available

Same day

Stock

10840
1 Piece(s)Available

Same day

Stock

10845
1 Piece(s)Available

Same day

Stock

10850
1 Piece(s)Available

Same day

Stock

101020

Loading...

  1. 1

Price list

Lead Time

 

Basic Information

Detailed Shape Flat Head Material 4137 Alloy Steel Surface Treatment Black Oxide
Additional Shapes Standard Strength Class(Steel) 10.9

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support