(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Screw Type: Complete thread
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Disc | Material | Steel | Surface Treatment (Details) | No |
---|---|---|---|---|---|
Thread ridge Type | Metric coarse | Additional Shapes | Standard | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy