(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Work benches mated to the side surface of Conveyors for line operations. Folds when not needed and thus, can save space.
Part Number
Configured Part Number is shown.
Type | Table Main Unit | Mounting Bracket | Arm | |||
[ M ]Material | [ S ]Surface Treatment | Surface Material Thickness (mm) | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
CGTA | Aluminum Alloy | Clear Anodize[ ! ] | - | Aluminum Alloy | Clear Anodize[ ! ] | 304 Stainless Steel |
CGTT | Aluminum Alloy + Natural Rubber (Antistatic, Green) | 2 |
Part Number | - | W | - | L | ||||
Type | Table Material | M | ||||||
CGT | A | 5 | - | 200 | - | 500 |
Part Number | W Selection | L | Allowable Load (Kgf) | ||
Type | Table Material | M (Mounting Screw) Selection | 10mm Increment | ||
CGT | A Aluminum | 5 (M5) 6 (M6) | 200 | 200~1000 | 5.0 |
300 | |||||
T Antistatic (Green) | 200 | ||||
300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CGTA5-[200,300]-[200-1000/10] |
CGTA6-[200,300]-[200-1000/10] |
CGTT5-[200,300]-[200-1000/10] |
CGTT6-[200,300]-[200-1000/10] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy