(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands - Support Type

Conveyor Stands - Support Type

Move the mouse over the image to zoom

Miniature Conveyor Support Stands:Related Image

[ M ] Material: 304 Stainless Steel

Specifications

Part Number-W-H
CGF-220-120

[ ! ]
W=Frame Width (See main conveyor pages)
Part NumberW
1mm Increment
H
1mm Increment
CGF60~350120~160

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGF-[60-350/1]-[120-160/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10120 ~ 16060 ~ 350

Loading...

  1. 1
 

Basic Information

Applicable Conveyor Type Flat Belt Conveyor

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.