(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stands for Air Blow Nozzles which are intended to be mounted onto Conveyors. Multiple nozzles can be attached to a stand.
Part Number
Configured Part Number is shown.
Part No. | Part Name | Qty. | [ M ]Material | |
CTT CSS NZTS | CTA CSA NZTA | |||
① | Mounting Bracket | 2 | 304 Stainless Steel | |
② | Shaft Set Screw | 1 | 304 Stainless Steel | |
③ | Post | 1 | 304 Stainless Steel | |
④ | Shaft | 1 | 304 Stainless Steel | |
⑤ | Air Nozzle Mounting Plate | 1 | 304 Stainless Steel | 6061 Aluminum Alloy*3 |
⑥ | Shaft Collar | 1 | 304 Stainless Steel | 6061 Aluminum Alloy*3 |
⑦ | Air Nozzle Mounting Hex Socket Head Cap Screw | 2 | 304 Stainless Steel | |
⑧ | Hex Socket Flat Head Cap Screw | 2 | 304 Stainless Steel | |
⑨ | Hex Socket Head Cap Screw with Spring/Washer | 4 | 304 Stainless Steel | |
⑩ | Nozzle Terminal | 1 | 304 Stainless Steel | 6063 Aluminum Alloy*3 |
Part Number | - | L | - | W | ||
Type | Attachment | |||||
CTT | A | - | 300 | - | 100 | |
CSS | H | - | 200 | |||
Part Number | - | No. | ||||
Type | D | |||||
NZTS | 12 | - | H |
Types | Attachment | Compatible Nozzle Type | Page | Nominal |
Top Blow | A | AFTSP, AFTSF, AFTSA, AFTSS, AFTAD, AFTADA, AFTRW, AFTRSW | Click here | - |
H V | PNZRF, ABNZL, ABNZN, ABNZMN, ABNZNL, ABNK, ABNX | Click here | M5 | |
Side Blow | H V | NZAK, NZAL, ALVA, ALVS, ARDADA, PNZRF, PNZCS, PNZCV, AFCS | Click here | Rc (PT) 1/8 |
AFTR, AFTRA, PNZRF, ACNA, ABNZ, ABNZM, ABNZL, ABNZML, ABNX | ||||
ABNKH, ABNXH, PNMC, PNMS, DKNZ, DKNZN, DKNZP, DKNZNP, SGP Carbon SteelPN | ||||
SUTPN, FSGP Carbon SteelPN, FSUTPN, SGP Carbon SteelPW, SUTPW, FSUTPW, SLTWSLTR, SLTRS | ||||
NZRFS, NZRVFS, NZRCS, NZRS, NZRAJ |
D | Nominal | B | L | E | G | H | F | MA | d | d1 | h | W | Included Screw |
8 | M5 | 12 | 27 | 11 | 16 | 7 | 10 | M3 | 3.5 | 6.5 | 3.5 | 1 | SCB3- 8 |
12 | Rc (PT) 1/8 | 18 (*19) | 40 | 15 | 25 | 10 | 16 | M4 | 4.5 | 8 | 4.5 | 1.5 | SCB4-10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CSAA-50 |
CSAA-100 |
CSAA-150 |
CSAA-200 |
CSAA-250 |
CSAA-300 |
CSAH-50 |
CSAH-100 |
CSAH-150 |
CSAH-200 |
CSAH-250 |
CSAH-300 |
CSAV-50 |
CSAV-100 |
CSAV-150 |
CSAV-200 |
CSAV-250 |
CSAV-300 |
CSSA-50 |
CSSA-100 |
CSSA-150 |
CSSA-200 |
CSSA-250 |
CSSA-300 |
CSSH-50 |
CSSH-100 |
CSSH-150 |
CSSH-200 |
CSSH-250 |
CSSH-300 |
CSSV-50 |
CSSV-100 |
CSSV-150 |
CSSV-200 |
CSSV-250 |
CSSV-300 |
CTAA-50-50 |
CTAA-50-100 |
CTAA-50-150 |
CTAA-50-200 |
CTAA-50-250 |
CTAA-50-300 |
CTAA-100-50 |
CTAA-100-100 |
CTAA-100-150 |
CTAA-100-200 |
CTAA-100-250 |
CTAA-100-300 |
CTAA-150-50 |
CTAA-150-100 |
CTAA-150-150 |
CTAA-150-200 |
CTAA-150-250 |
CTAA-150-300 |
CTAA-200-50 |
CTAA-200-100 |
CTAA-200-150 |
CTAA-200-200 |
CTAA-200-250 |
CTAA-200-300 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy