(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Chute with the angle adjustable within the range between 5° and 60°. The Plastic Type intended to prevent workpieces from being damaged and to facilitate them to be slid more smoothly is also available.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Allowable Load (kgf) | Thickness (t) | |
Angle Adjustable | 30° Angle-Fixed | |||
CSHWS | CSHYS | 304 Stainless Steel | 15 | 1.5 |
CSHWE | CSHYE | 304 Stainless Steel + Stainless Steel Sliding Plate* | 1.5 + 0.8 (Sliding Plate Thickness) | |
CSHWU | CSHYU | 304 Stainless Steel + Ultrahigh molecular weight polyethylene | 1.5 + 0.25 (Polyethylene Thickness) |
Part Number | - | Applicable Conveyor Type | - | W | - | L |
CSHWE | - | A | - | 150 | - | 300 |
Applicable Conveyor Type | R | Z | X | K | Q | Y | G | H | Applicable Conveyors |
A | 14 | 68.5 | 126 | 13 | 9.5 | 7.5 | 28 | 57.1 | SVKN/SVKR/CVGN/CVGP |
B | 14 | 98.5 | 156 | 13 | 9.5 | 7.5 | 28 | 57.1 | CVGR/CVGW |
C | 24 | 83.5 | 141 | 30 | 10 | 10 | 48 | 75 | CVSY/CVSX |
Part Number | Applicable Conveyors Types | W 1mm Increment | L 10mm Increment | Applicable Conveyors | Conveyor Page |
CSHWS CSHWE CSHWU | A | 90~540 | 70~500 | SVKN/SVKR/CVGN/CVGP | Click here |
B | 90~340 | CVGR/CVGW | Click here | ||
C | 150~550 | CVSY/CVSX | Click here |
Part Number | Applicable Conveyors Types | W 1mm Increment | L 10mm Increment | Applicable Conveyors | Conveyor Page |
CSHYS CSHYE CSHYU | A | 90~540 | 70~500 | SVKN/SVKR/CVGN/CVGP | Click here |
B | 90~340 | CVGR/CVGW | Click here | ||
C | 150~550 | CVSY/CVSX | Click here |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CSHWE-A-[90-540/1]-[70-500/10] |
CSHWE-B-[90-340/1]-[70-500/10] |
CSHWE-C-[150-550/1]-[70-500/10] |
CSHWS-A-[90-540/1]-[70-500/10] |
CSHWS-B-[90-340/1]-[70-500/10] |
CSHWS-C-[150-550/1]-[70-500/10] |
CSHWU-A-[90-300/1]-[70-500/10] |
CSHWU-B-[90-300/1]-[70-500/10] |
CSHWU-C-[150-300/1]-[70-500/10] |
CSHYE-A-[90-540/1]-[70-500/10] |
CSHYE-B-[90-340/1]-[70-500/10] |
CSHYE-C-[150-550/1]-[70-500/10] |
CSHYS-A-[90-540/1]-[70-500/10] |
CSHYS-B-[90-340/1]-[70-500/10] |
CSHYS-C-[150-550/1]-[70-500/10] |
CSHYU-A-[90-300/1]-[70-500/10] |
CSHYU-B-[90-300/1]-[70-500/10] |
CSHYU-C-[150-300/1]-[70-500/10] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy