(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·This is a stainless steel sliding plate with custom dimensions of up to an outer diameter of 800 mm.
Part Number
Configured Part Number is shown.
Part Number | - | A | - | B | - | F | - | G | - | N |
FENB0.5 FENB4H0.5 | - - | 100 600 | - - | 300 400 | - | F580 | - | G380 | - | N8 |
Part Number | 1mm Increment | Unit Price | |||
Type | T | A | B | T0.5 | T1.5 |
FENB | 0.5 1.5 | 50~100 | 50~249 | ||
250~399 | |||||
101~200 | 50~249 | ||||
250~399 | |||||
400~599 | |||||
600~800 | |||||
201~300 | 50~249 | ||||
250~399 | |||||
400~599 | |||||
600~800 | |||||
301~400 | 50~249 | ||||
250~399 | |||||
400~599 | |||||
600~800 | |||||
401~600 | 50~249 | ||||
250~399 | |||||
400~599 | |||||
600~800 | |||||
601~800 | 50~249 | ||||
250~399 | |||||
400~599 | |||||
600~800 |
Part Number | 1mm Increment | 1mm Increment | Screw Nominal Dia. | ||||
Type | Nominal | T | A | B | F | G | N (Through Hole) |
FENB | 4H 6H | 0.5 1.5 | 50~800 | 50~800 | 40~790 | 40~790 | 3 |
4 | |||||||
5 | |||||||
6 | |||||||
8 | |||||||
10 |
Type | 4H | 6H |
Price |
Part Number | - | A | - | B | - | F | - | G | - | N |
FENB4H0.5 | - | 600 | - | 400 | - | F580 | - | G380 | - | N8 |
(Standard Type Unit Price) | + | (Hole Machining Charge) | = | Hole Machined Type |
10,420 | + | 600 | = | JPY11,020 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FENB0.5-[50-800/1]-[50-800/1] |
FENB1.5-[50-800/1]-[50-800/1] |
FENB4H0.5-[50-800/1]-[50-800/1]-F[40-790/1]-G[35-790/1]-N[3,4,5,6,8,10] |
FENB4H1.5-[50-400/1]-[50-399/1]-F[40-390/1]-G[35-389/1]-N[3,4,5,6,8,10] |
FENB4H-[50-800/1]-[50-800/1]-F[40-790/1]-G[35-790/1]-N[3,4,5,6,8,10] |
FENB6H0.5-[50-800/1]-[50-800/1]-F[40-790/1]-G[40-790/1]-N[3,4,5,6,8,10] |
FENB6H1.5-[50-400/1]-[50-399/1]-F[40-390/1]-G[40-389/1]-N[3,4,5,6,8,10] |
FENB6H-[50-800/1]-[50-800/1]-F[40-790/1]-G[40-790/1]-N[3,4,5,6,8,10] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy