(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flat plate allows workpiece to be put directly on plate for conveyance.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
CHEW40 CHEW50 | Steel |
Part Number | - | Number of Links |
CHEW40 | - | 200 |
Part Number | Number of Links (Specify Even Number) | Max. Allowable Tension (kN) | 1 Unit (Number of Links) |
CHEW40 | 4~ | 2.75 | 120 (Circumference Length 3,048mm) |
CHEW50 | 4~ | 4.41 | 96 (Circumference Length 3,048mm) |
Type | a | b | c | d | e | f | g | h | m | n |
CHEW40 | 11.7 | 25.4 | 1.5 | 7.95 | 7.95 | 3.97 | 1.5 | 8.02 | 9.53 | 17.55 |
CHEW50 | 14.6 | 31.75 | 2 | 9.53 | 10.16 | 5.09 | 2 | 10.15 | 11.6 | 21.75 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CHEW40-[4-9998/2] |
CHEW50-[4-9998/2] |
Part Number |
---|
Loading...
Type | Chain Body |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy