(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Urethane has a shore hardness of A90. Flat wrench fastening method. Available in 52100 bearing steel or 440C stainless steel. Options with or without seals. Maximum operating temperatures of 80°C. Grease hole located in head. Outer ring type: Crowned.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ A ]Accessories | ||
With Seal | No Seal | Urethane | Cam Followers | |
CFFRRZ | CFFRR | Shore A90 | 52100 Bearing Steel | 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide) |
CFFRRZS | CFFRRS | 440C Stainless Steel Equivalent | 1 Hex Nut (304 Stainless Steel) |
Part Number | - | D |
CFFRUZ10 | - | 22 |
Part Number | D Selectable | MxPitch | B | B1 | L | d1 | ℓ | Max. Allowable Load (N) | Allowable Rotational Speed (rpm) | Mass (g) | Unit Price | |||||
Type | dh7 Tolerance | CFFRRZ | CFFRRZS | CFFRR | CFFRRS | |||||||||||
(With Seal) CFFRRZ CFFRRZS (No Seal) CFFRR CFFRRS | 5 | 0 -0.012 | 13 | 5x0.8 | 9 | 10 | 23 | 3.1 | 7.5 | 68 | 1500 | 13 | ||||
6 | 16 | 6x1.0 | 11 | 12 | 28 | 4 | 9 | 90 | 1300 | 22 | ||||||
8 | 0 -0.015 | 19 | 8x1.25 | 32 | 11 | 96 | 1180 | 33 | ||||||||
10 | 22 | 10x1.25 | 12 | 13 | 36 | 13 | 110 | 1060 | 50 | - | - | |||||
26 | 118 | 930 | 66 | - |
Item | Urethane | MC Nylon |
Allowable Load | △ | ○ |
Abrasion Resistance | ○ | △ |
Mechanical Strength | ○ | ◎ |
Heat Resistance | × | △ |
Chemical Resistance | × | ○ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFFRR5-13 |
CFFRR6-16 |
CFFRR8-19 |
CFFRR10-26 |
CFFRRS5-13 |
CFFRRS6-16 |
CFFRRS8-19 |
CFFRRZ5-13 |
CFFRRZ6-16 |
CFFRRZ8-19 |
CFFRRZ10-22 |
CFFRRZ10-26 |
CFFRRZS5-13 |
CFFRRZS6-16 |
CFFRRZS8-19 |
CFFRRZS10-22 |
CFFRRZS10-26 |
Part Number |
---|
Loading...
Category | Cam Followers | Roller Type | Type R | Tightening Method | Standard Type |
---|---|---|---|---|---|
Roller Lining | With Urethane | Shaft | Provided | Unit | Metric Series |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy