(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - CFT Series.

Cam Followers - CFT Series.
  • Volume Discount

Cam follower with stud head and screw section normally used for tap pipe processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CFT6
CFT6M
CFT6MR
CFT6MUU
CFT6MUUR
CFT6UU
CFT6UUR
CFT8
CFT8M
CFT8MR
CFT8MUUR
CFT8UU
CFT10
CFT10-1M
CFT10-1MR
CFT10-1MUU
CFT10-1MUUR
CFT10-1R
CFT10-1UU
CFT10-1UUR
CFT10M
CFT10MR
CFT10MUU
CFT10MUUR
CFT10R
CFT10UU
CFT10UUR
CFT12
CFT12-1
CFT12-1M
CFT12-1MR
CFT12-1MUU
CFT12-1MUUR
CFT12-1R
CFT12-1UU
CFT12-1UUR
CFT12M
CFT12MR
CFT12MUU
CFT12MUUR
CFT12R
CFT12UU
CFT12UUR
CFT16
CFT16M
CFT16MR
CFT16MUU
CFT16MUUR
CFT16R
CFT16UU
CFT16UUR
CFT18
CFT18M
CFT18MR
CFT18MUU
CFT18MUUR
CFT18R
CFT18UU
CFT18UUR
CFT20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Material Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring1611M6Carbon Steel3.593.5825000No Seal3.43
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring1611M6Stainless Steel3.593.5825000With Seal3.43
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring1611M6Stainless Steel3.593.5825000With Seal1.08
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring1611M6Stainless Steel3.593.5825000With Seal3.43
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring1611M6Stainless Steel3.593.5825000With Seal1.08
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6Carbon Steel3.593.5825000With Seal3.43
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M6Carbon Steel3.593.5825000With Seal1.08
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8Carbon Steel4.174.6520000No Seal4.02
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring1911M8Stainless Steel4.174.6520000With Seal4.02
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring1911M8Stainless Steel4.174.6520000With Seal1.37
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring1911M8Stainless Steel4.174.6520000With Seal1.37
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8Carbon Steel4.174.6520000With Seal4.02
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10Carbon Steel5.336.7817000No Seal4.7
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring2612M10Stainless Steel5.336.7817000With Seal5.49
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring2612M10Stainless Steel5.336.7817000With Seal2.06
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring2612M10Stainless Steel5.336.7817000With Seal5.49
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring2612M10Stainless Steel5.336.7817000With Seal2.06
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10Carbon Steel5.336.7817000With Seal2.06
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2612M10Carbon Steel5.336.7817000With Seal5.49
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10Carbon Steel5.336.7817000With Seal2.06
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring2212M10Stainless Steel5.336.7817000With Seal4.7
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring2212M10Stainless Steel5.336.7817000With Seal1.67
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring2212M10Stainless Steel5.336.7817000With Seal4.7
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring2212M10Stainless Steel5.336.7817000With Seal1.67
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10Carbon Steel5.336.7817000With Seal1.67
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10Carbon Steel5.336.7817000With Seal4.7
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10Carbon Steel5.336.7817000With Seal1.67
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring3014M12Carbon Steel7.879.7914000No Seal7.06
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring3214M12Carbon Steel7.879.7914000No Seal7.45
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring3214M12Stainless Steel7.879.7914000With Seal7.45
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring3214M12Stainless Steel7.879.7914000With Seal2.74
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring3214M12Stainless Steel7.879.7914000With Seal7.45
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring3214M12Stainless Steel7.879.7914000With Seal2.74
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring3214M12Carbon Steel7.879.7914000With Seal2.74
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring3214M12Carbon Steel7.879.7914000With Seal7.45
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring3214M12Carbon Steel7.879.7914000With Seal2.74
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring3014M12Stainless Steel7.879.7914000With Seal7.06
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring3014M12Stainless Steel7.879.7914000With Seal2.45
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring3014M12Stainless Steel7.879.7914000With Seal7.06
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring3014M12Stainless Steel7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring3014M12Carbon Steel7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring3014M12Carbon Steel7.879.7914000With Seal7.06
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring3014M12Carbon Steel7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring3518M16Carbon Steel1218.310000No Seal11.2
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring3518M16Stainless Steel1218.310000With Seal11.2
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring3518M16Stainless Steel1218.310000With Seal3.14
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring3518M16Stainless Steel1218.310000With Seal11.2
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring3518M16Stainless Steel1218.310000With Seal3.14
1 Piece(s)Available

15 Days or more

-Spherical Outer Ring3518M16Carbon Steel1218.310000With Seal3.14
1 Piece(s)Available

16 Days or more

-Cylindrical Outer Ring3518M16Carbon Steel1218.310000With Seal11.2
1 Piece(s)Available

15 Days or more

-Spherical Outer Ring3518M16Carbon Steel1218.310000With Seal3.14
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring4020M18Carbon Steel14.725.28500No Seal14.4
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring4020M18Stainless Steel14.725.28500With Seal14.4
1 Piece(s)Available

47 Days or more

-Spherical Outer Ring4020M18Stainless Steel14.725.28500With Seal3.72
1 Piece(s)Available

87 Days or more

-Cylindrical Outer Ring4020M18Stainless Steel14.725.28500With Seal14.4
1 Piece(s)Available

87 Days or more

-Spherical Outer Ring4020M18Stainless Steel14.725.28500With Seal3.72
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring4020M18Carbon Steel14.725.28500With Seal3.72
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring4020M18Carbon Steel14.725.28500With Seal14.4
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring4020M18Carbon Steel14.725.28500With Seal3.72
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring5224M20Carbon Steel20.734.87000No Seal23.2

Loading...

Basic Information

Category Cam Followers Fastening Methods With Driver Groove Roller Lining No
Cam Followers Type Standard Axis Presence Size Standard Metric System
Rolling Guide Method With Gage Dedicated Grease Fitting Included No

Additional Products in this Category

Tech Support