(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Components - Rotary Shafts, Steel

Conveyor Drive Components - Rotary Shafts, Steel

•Type: Drive Shaft for Conveyor
•Shaft Diameter D (f): 12
•Tolerance: g6
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide

Part Number

Configured Part Number is shown.

SFRQCA12-[50-340/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]

Shaft for conveyors:Related Image

TypeD, P ToleranceConcentricityPerpendicularityMaterialSurface Treatment
SFRQCAg6φ0.050.051045 Carbon SteelBlack Oxide

Specifications

Part Number-L-P-LA-LB
SFRQCA12 216 P10 LA12 LB12
TypeDL
0.5mm Increment
P
Selection
LA
0.5mm Increment
LB
0.5mm Increment
SFRQCA 12 50.0-340.0 84.0-40.04.0-40.0
105.0-50.05.0-50.0
※LA(LB)≦P×3

Alterations

Shaft for conveyors:Related Image

Part Number 

Loading...
Part Number
SFRQCA12-[50-340/0.5]-P[8,​10]-LA[4-50/0.5]-LB[4-50/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
LA
(mm)
LB
(mm)
P
(mm)
1 Piece(s)

15 Days or more

1050 ~ 3404 ~ 504 ~ 508 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
LA
(mm)
LB
(mm)
P
(mm)
  1. 1

Basic Information

Type Axis of Rotation for Conveyors Shaft diameter D(φ) 12 Tolerance g6
Material 1045 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.