(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Gear for Conveyor
For complete product overview and details on Conveyor Drive Accessories - Conveyor Bevel Gears see the sections below:
Part Number
Configured Part Number is shown.
Material | 1045 Carbon Steel |
Surface Treatment | Black Oxide |
Part Number | - | Tap Position |
MITGB12N | - | 6.5 |
Shaft Bore Shape | Type | Shaft Bore Diameter PH7 | Tapped Position F 0.5mm Increment | M (Alignment) | Module | Number of Teeth | Applicable Conveyors |
Round Hole + Tap | MITGA | 8N、10N、A10K、11N、12N | 6~8 | 4 | 1.0 | 30 | CVSMA |
Keyway + Tap | MITGB |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MITGA8N-[6-8/0.5] |
MITGA10N-[6-8/0.5] |
MITGA11N-[6-8/0.5] |
MITGA12N-[6-8/0.5] |
MITGAA10K-[6-8/0.5] |
MITGB8N-[6-8/0.5] |
MITGB10N-[6-8/0.5] |
MITGB11N-[6-8/0.5] |
MITGB12N-[6-8/0.5] |
MITGBA10K-[6-8/0.5] |
Loading...
Type | Gear for Conveyors |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy