(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Components - Hinge Pins, Steel

Conveyor Drive Components - Hinge Pins, Steel

•Type: Cantilever Shaft for Conveyor
•Compatible Conveyor (No.): CVSTC
•Tolerance: g6
•Material: 1018 Carbon Steel
•Surface Treatment: Black Oxide

Hinge Pins for Conveyors:Related Image

Hinge Pins for Conveyors:Related Image

MaterialHeat TreatmentSurface Treatment
1018 Carbon SteelNot ProvidedBlack Oxide

Specifications

Part Number, D-Y-F-N-M
FXAD10-Y0-F26.5-N6-M8
TypeDg6
1mm Increment
Y
0.5mm Increment
F
0.1mm Increment
N
1mm Increment
MHAB
FXAD81.5~3.0
Or Y=0:No Shoulder
10.0~35.06~128D+21.51
10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXAD8-Y0-F[10-35/0.1]-N[6-12/1]-M8
FXAD8-Y[1.5-3/0.5]-F[10-35/0.1]-N[6-12/1]-M8
FXAD10-Y0-F[10-35/0.1]-N[6-12/1]-M8
FXAD10-Y[1.5-3/0.5]-F[10-35/0.1]-N[6-12/1]-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter D
(φ)
Y
(mm)
F
(mm)
M
(mm)
N
(mm)
1 Piece(s)

15 Days or more

108010 ~ 3586 ~ 12
1 Piece(s)

15 Days or more

1081.5 ~ 310 ~ 3586 ~ 12
1 Piece(s)

15 Days or more

1010010 ~ 3586 ~ 12
1 Piece(s)

15 Days or more

10101.5 ~ 310 ~ 3586 ~ 12

Loading...

  1. 1

Basic Information

Type Cantilevered Pin for Conveyors Applicable Conveyor (No.) CVSTC Tolerance g6
Material 1018 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.