(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Components - Pulley, Steel

Conveyor Drive Components - Pulley, Steel

•Type: Pulley, Idler for Conveyor

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Drive Pulleys for Conveyors:Related Image
[ ! ]For detail dimensions, see the e-Catalog.
 
Part Number[ M ]Material[ S ]Surface Treatment
①Sprocket②Pulley①Sprocket②Pulley
CHTDW1045 Carbon SteelAluminumBlack OxideClear Anodize
CHTDWM

Specifications

Part Number-B
CHTDW-100

Part NumberB (Belt Width)
10mm Increment
Applicable Conveyors
CHTDW50~450SVKN
CHTDWMSVKR
[ ! ]B1 dimension is conveyor belt width +8.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHTDW-[50-450/10]
CHTDWM-[50-450/10]
CHTDWT-[50-450/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) Belt Width [B]
(mm)
1 Piece(s)

15 Days or more

10SVKN50 ~ 450
1 Piece(s)

15 Days or more

10SVKR50 ~ 450
1 Piece(s)

15 Days or more

10CVSMB50 ~ 450

Loading...

  1. 1

More Information

Example

Drive Pulleys for Conveyors:Related Image

Basic Information

Type Pulleys, Idlers for Conveyor

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support