(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyors Drive Components - Drive Pulley Set

Conveyors Drive Components - Drive Pulley Set
  • Volume Discount

•Type: Pulley, Idler for Conveyor
•Compatible Conveyor (No.): CVSMA

Drive Pulley Set for Conveyors:Related Image
・Materials
 (1) Tail Pulley (Crowned Type)(2) Spur Gears(3) Main Shaft(4) Deep Groove Ball Bearing(5) Hex Socket Head Cap Screw(6) C Type Retaining Ring
Material5052 Aluminum1045 Carbon Steel1045 Carbon Steel52100 Bearing Steel4137 Alloy SteelSteel for spring
Surface TreatmentClear AnodizeBlack OxideBlack Oxide-Black Oxide-

Specifications

Part Number
CHTBW100
TypeB(Belt Width)B1B2B3Applicable Conveyors
CHTBW60708274.5CVSMA
100110122114.5
150160172164.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHTBW60
CHTBW100
CHTBW150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt width B
(mm)
1 Piece(s)Available

12 Days or more

1060
1 Piece(s)Available

12 Days or more

10100
1 Piece(s)Available

12 Days or more

10150

Loading...

  1. 1

Basic Information

Type Pulleys, Idlers for Conveyor Applicable Conveyor (No.) CVSMA

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.