(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Idlers - Clear Anodize or Black Oxide Surface Option

Part Number

Configured Part Number is shown.

Idlers for Conveyors (?22):Related Image
Idlers for Conveyors (?22):Related Image 
・Materials
TypeMaterialSurface Treatment
TBGAA2017Clear Anodize
TBGBS45CBlack Oxide

Specifications

Part Number-L
TBGA  
TBGB19-14
TypeDLℓ1Applicable Conveyors
TBGA---CVSTN
TBGB19144CVSTC10
202414CVSTC20
* Specify the alteration when the bearing needs to be incorporated.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBGA
TBGB19-14
TBGB20-24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVSTN
1 Piece(s)Available

12 Days or more

10CVSTC
1 Piece(s)Available

12 Days or more

10CVSTC
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)

Loading...

  1. 1

Basic Information

Type Pulleys, Idlers for Conveyor

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.