(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Wheels - Resin

Conveyor Wheels - Resin
  • Volume Discount
  • Lead Time Reduction

•Lining: Grooved
•Shaft Type: Straight
•Bearing: Single

  • inCAD Components
Conveyer Wheels - Rubber / Urethane:Related Image
・Materials
TypeRoller Type[ M ]Material[ S ]Surface TreatmentMaterial of Roller Surface
HGHMilled RollerSteelTrivalent ChromateNitrile Rubber (White)
(Shore A60)
HUHPolyurethane (Blue)
(Shore A90)
HMHUPolyurethane (Black)
(Shore A90)
HMHSUStainless Steel-
HPHUPress Formed RollersSteelTrivalent Chromate

Specifications

Part Number-W
HGH40-25
Part NumberWdd1BTAllowable Load (N)
TypeDHGHHUHHMHU
HMHSU
HPHU
HGH
HUH
40256.21494196294--
148.2
28
60201219135490490
HMHU
HMH
SU
HPHU
30166.212102.5--294147
[ ! ]For orders larger than indicated quantity, please request a quotation.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGH40-14
HGH40-25
HGH40-28
HGH60-20
HMHSU30-16
HMHU30-16
HPHU30-16
HUH40-14
HUH40-25
HUH40-28
HUH60-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material Lining Material O.D. D
(Ø)
Width B
(mm)
Surface Treatment Lining Hardness
(Shore A)
1 Piece(s)Available

9 Days or more

10SteelNitrile Rubber409Trivalent Chromate Plating60
1 Piece(s)Available

9 Days or more

10SteelNitrile Rubber409Trivalent Chromate Plating60
1 Piece(s)Available

9 Days or more

10SteelNitrile Rubber409Trivalent Chromate Plating60
1 Piece(s)Available

9 Days or more

10SteelNitrile Rubber6013Trivalent Chromate Plating60
1 Piece(s)Available

9 Days or more

10Stainless SteelPolyurethane3010No Surface Treatment90
1 Piece(s)Available

8 Days or more

10SteelPolyurethane3010Trivalent Chromate Plating90
1 Piece(s)Available

8 Days or more

10SteelPolyurethane3010Trivalent Chromate Plating90
1 Piece(s)Available

9 Days or more

10SteelPolyurethane409Trivalent Chromate Plating90
1 Piece(s)Available

9 Days or more

10SteelPolyurethane409Trivalent Chromate Plating90
1 Piece(s)Available

9 Days or more

10SteelPolyurethane409Trivalent Chromate Plating90
1 Piece(s)Available

9 Days or more

10SteelPolyurethane6013Trivalent Chromate Plating90

Loading...

  1. 1
 

Basic Information

Lining Grooved Shaft Type Straight Bearing Single

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.