(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Special Polyurethane Foam (SOFRAS) Rolls

Bumpers - Special Polyurethane Foam (SOFRAS) Rolls

This special urethane foam has good water retention and wear resistance allowing itself to be used in industrial purposes such as application and moisture absorption.

  • METRIC
  • inCAD Components
Special Foam Polyurethane SOFRAS - Rolled Type:Related Image
・Materials
Type[ M ]Material[ H ]HardnessColor
Hollow Roll (Sponge only)With Resin Roll
SOFRASRSOFRASRPSponge: Special Foam Polyurethane SOFRAS®
Resin Roll: Polypropylene (PP)
Asker C7White

Specifications

Part Number-D-L
SOFRASRP-40-200
TypePart NumberD5mm IncrementVt
TypeL
Hollow Roll (Sponge only)SOFRASR4030~600229
With Resin RollSOFRASRP4030~600169

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SOFRASR-40-[30-600/1]
SOFRASRP-40-[30-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Length L
(mm)
1 Piece(s)

11 Days or more

10Pipe (Material only)30 ~ 600
1 Piece(s)

11 Days or more

10With Resin Roll30 ~ 600

Loading...

  1. 1

More Information

Special Foam Polyurethane SOFRAS - Rolled Type:Related Image
SOFRAS® Click here
Urethane Foam Click here
Felt Click here
EPT Sealer® Click here
CR, EPDM Synthetic Rubber, NBR Nitrile Rubber , Silicon, Fluorine Click here

Example

Special Foam Polyurethane SOFRAS - Rolled Type:Related Image
 

Basic Information

Shape Bumpers Material, General Urethane Hardness, General Soft (Bicycle Tube)
Material, Detail Special Foam Polyurethane SOFRAS Hardness (Shore, Asker) Asker C7 O.D. D(φ) 40
Color White Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.