(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bumpers - Urethane, Configurable Length, Inch Measurements

Bumpers - Urethane, Configurable Length, Inch Measurements

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Bumpers - Configurable Length (INCH):Related Image

Specifications

Urethane Bumpers - Configurable Length (INCH):Related Image
Urethane Bumpers - Configurable Length (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AXNH0.50-L[0.5-6/0.01]
U-AXNH0.63-L[0.5-8/0.01]
U-AXNH0.75-L[0.5-8/0.01]
U-AXNH1.00-L[0.5-8/0.01]
U-AXNL0.50-L[0.5-6/0.01]
U-AXNL0.63-L[0.5-8/0.01]
U-AXNL0.75-L[0.5-8/0.01]
U-AXNL1.00-L[0.5-8/0.01]
U-AXNM0.50-L[0.5-6/0.01]
U-AXNM0.63-L[0.5-8/0.01]
U-AXNM0.75-L[0.5-8/0.01]
U-AXNM1.00-L[0.5-8/0.01]
U-CXH0.50-L[0.5-6/0.01]
U-CXH0.63-L[0.5-8/0.01]
U-CXH0.75-L[0.5-8/0.01]
U-CXH1.00-L[0.5-8/0.01]
U-CXL0.50-L[0.5-6/0.01]
U-CXL0.63-L[0.5-8/0.01]
U-CXL0.75-L[0.5-8/0.01]
U-CXL1.00-L[0.5-8/0.01]
U-CXM0.50-L[0.5-6/0.01]
U-CXM0.63-L[0.5-8/0.01]
U-CXM0.75-L[0.5-8/0.01]
U-CXM1.00-L[0.5-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(inch)
Material, Detail Hardness (Shore, Asker) Specifications O.D. D
(φ)
Length [L]
(inch)
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A90With Through Hole1/20.5 ~ 6
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A90With Through Hole5/80.5 ~ 8
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A90With Through Hole3/40.5 ~ 8
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A90With Through Hole10.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A50With Through Hole1/20.5 ~ 6
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A50With Through Hole5/80.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A50With Through Hole3/40.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A50With Through Hole10.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A70With Through Hole1/20.5 ~ 6
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A70With Through Hole5/80.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A70With Through Hole3/40.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A70With Through Hole10.5 ~ 8
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ether PolyurethaneShore A90Solid1/20.5 ~ 6
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A90Solid5/80.5 ~ 8
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A90Solid3/40.5 ~ 8
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A90Solid10.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A50Solid1/20.5 ~ 6
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A50Solid5/80.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A50Solid3/40.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A50Solid10.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.50 in (1/2")[Urethane (General)] Ester PolyurethaneShore A70Solid1/20.5 ~ 6
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A70Solid5/80.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A70Solid3/40.5 ~ 8
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A70Solid10.5 ~ 8

Loading...

  1. 1

Example

Urethane Bumpers - Configurable Length (INCH):Related Image
 

Basic Information

Shape Bumpers Type Configurable

Additional Products in this Category

Complementary Products

Tech Support