(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored, with Baked Collar

Bumpers - Urethane, Counterbored, with Baked Collar
  • Volume Discount

Collar Baked Type can be easily mounted as there is no backlash which often arises from tolerance between urethane and collar.

  • METRIC
  • inCAD Components

PDFP.2012Metric-P2-382

Unit examples related to this product
Urethane / Rubber Baked Bumpers - Collar Baked Type:Related Image
・Materials
Type[ M ]Material[ H ]HardnessColor
CollarUrethane
AZKSS304 Stainless SteelEther PolyurethaneShore A95Natural Color
AZKHSShore A90
AZKMSEster PolyurethaneShore A70
AZKLSShore A50

Specifications

Part Number-L-M
AZKSS15-15-M3
■ L Selectable
Part NumberLM (Coarse)Vdd2TH
TypeD
Collar Baked Type151215M37.53.55.525
AZKSS(Shore A95)1520M48.54.56.5
AZKHS(Shore A90)202025M5105.587
AZKMS(Shore A70)252025M6126.698
AZKLS(Shore A50)M814.5911.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZKHS15-12-M3
AZKHS15-15-M3
AZKHS15-15-M4
AZKHS15-20-M4
AZKHS20-20-M5
AZKHS20-25-M5
AZKHS25-20-M6
AZKHS25-20-M8
AZKHS25-25-M6
AZKHS25-25-M8
AZKLS15-12-M3
AZKLS15-15-M3
AZKLS15-15-M4
AZKLS15-20-M4
AZKLS20-20-M5
AZKLS20-25-M5
AZKLS25-20-M6
AZKLS25-20-M8
AZKLS25-25-M6
AZKLS25-25-M8
AZKMS15-12-M3
AZKMS15-15-M3
AZKMS15-15-M4
AZKMS15-20-M4
AZKMS20-20-M5
AZKMS20-25-M5
AZKMS25-20-M6
AZKMS25-20-M8
AZKMS25-25-M6
AZKMS25-25-M8
AZKSS15-12-M3
AZKSS15-15-M3
AZKSS15-15-M4
AZKSS15-20-M4
AZKSS20-20-M5
AZKSS20-25-M5
AZKSS25-20-M6
AZKSS25-20-M8
AZKSS25-25-M6
AZKSS25-25-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Length L
(mm)
Applicable Screw Size [M]
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A901512M3
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A901515M3
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A901515M4
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A901520M4
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A902020M5
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A902025M5
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A902520M6
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A902520M8
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A902525M6
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A902525M8
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A501512M3
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A501515M3
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A501515M4
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A501520M4
1 Piece(s)Available

6 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A502020M5
1 Piece(s)Available

6 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A502025M5
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A502520M6
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A502520M8
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A502525M6
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A502525M8
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A701512M3
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A701515M3
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A701515M4
1 Piece(s)Available

6 Days or more

10Medium (Softball)15[Urethane (General)] Ester PolyurethaneShore A701520M4
1 Piece(s)Available

6 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A702020M5
1 Piece(s)Available

6 Days or more

10Medium (Softball)20[Urethane (General)] Ester PolyurethaneShore A702025M5
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A702520M6
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A702520M8
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A702525M6
1 Piece(s)Available

6 Days or more

10Medium (Softball)25[Urethane (General)] Ester PolyurethaneShore A702525M8
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A951512M3
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A951515M3
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A951515M4
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A951520M4
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A952020M5
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A952025M5
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A952520M6
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A952520M8
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A952525M6
1 Piece(s)Available

6 Days or more

10Hard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A952525M8

Loading...

  1. 1

Example

Urethane / Rubber Baked Bumpers - Collar Baked Type:Related Image
 

Basic Information

Shape Counterbored Material, General Urethane Collar Material 304 Stainless Steel
Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.