(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Cord - Neoprene

Foam Cord - Neoprene

Cords are often used to fill gaps, channels, and make custom seals. Foam is easy to compress and conforms to uneven surfaces.
Neoprene is a good multipurpose choice with its balance of strength and resistance to oil and weather.

Cell Type: Closed Cell

Firmness: Medium

Texture: Smooth

Temperature Range: -40° to 160° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA287100-3
ZUSA287100-15
ZUSA287100-30
ZUSA287100-100
ZUSA287125-3
ZUSA287125-15
ZUSA287125-30
ZUSA287125-100
ZUSA287125-300
ZUSA287187-3
ZUSA287187-15
ZUSA287187-30
ZUSA287187-100
ZUSA287187-300
ZUSA287250-3
ZUSA287250-15
ZUSA287250-30
ZUSA287250-100
ZUSA287250-300
ZUSA287312-3
ZUSA287312-15
ZUSA287312-30
ZUSA287312-100
ZUSA287312-300
ZUSA287375-3
ZUSA287375-15
ZUSA287375-30
ZUSA287375-100
ZUSA287375-300
ZUSA287500-3
ZUSA287500-15
ZUSA287500-30
ZUSA287500-100
ZUSA287500-300
ZUSA287625-3
ZUSA287625-15
ZUSA287625-30
ZUSA287625-100
ZUSA287750-3
ZUSA287750-15
ZUSA287750-30
ZUSA287750-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
Length
(inch)
1 Piece(s)

Quote

0.78536
1 Piece(s)

Quote

0.785180
1 Piece(s)

Quote

0.785360
1 Piece(s)

Quote

0.7851200
1 Piece(s)

13 Days

0.01236
1 Piece(s)

Quote

0.012180
1 Piece(s)

13 Days

0.012360
1 Piece(s)

13 Days

0.0121200
1 Piece(s)

13 Days

0.0123600
1 Piece(s)

13 Days

0.02836
1 Piece(s)

13 Days

0.028180
1 Piece(s)

Quote

0.028360
1 Piece(s)

13 Days

0.0281200
1 Piece(s)

13 Days

0.0283600
1 Piece(s)

13 Days

0.04936
1 Piece(s)

Quote

0.049180
1 Piece(s)

Quote

0.049360
1 Piece(s)

81 Days

0.0491200
1 Piece(s)

Quote

0.0493600
1 Piece(s)

13 Days

0.07736
1 Piece(s)

51 Days

0.077180
1 Piece(s)

51 Days

0.077360
1 Piece(s)

13 Days

0.0771200
1 Piece(s)

13 Days

0.0773600
1 Piece(s)

Quote

0.1136
1 Piece(s)

13 Days

0.11180
1 Piece(s)

Quote

0.11360
1 Piece(s)

13 Days

0.111200
1 Piece(s)

13 Days

0.113600
1 Piece(s)

Quote

0.19636
1 Piece(s)

13 Days

0.196180
1 Piece(s)

Quote

0.196360
1 Piece(s)

Quote

0.1961200
1 Piece(s)

13 Days

0.1963600
1 Piece(s)

51 Days

0.30736
1 Piece(s)

81 Days

0.307180
1 Piece(s)

Quote

0.307360
1 Piece(s)

13 Days

0.3071200
1 Piece(s)

51 Days

0.44236
1 Piece(s)

81 Days

0.442180
1 Piece(s)

13 Days

0.442360
1 Piece(s)

51 Days

0.4421200

Loading...

  1. 1

Basic Information

Material, Detail Neoprene Tensile Strength 100 psi Color Black

Additional Products in this Category

Tech Support