(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Spacers - Hardened, configurable length (20 - 100 mm).

Spacers - Hardened, configurable length (20 - 100 mm).
  • Degreasing
  • Spec Change

1045 with low temperature black chrome plating is added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components
Collars - Standard Class/Precision Class - Selectable/Configurable:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment[ H ]Hardness
L Dimension ConfigurableDimension Configurable
Standard GradePrecision GradeStandard GradePrecision Grade
NCLCHASHFNCLCHFAS1045 Carbon Steel-45~50HRC
NCLBHASCFNCLBHFASCBlack Oxide
NCLMHPASCFNCLMHFPASCElectroless Nickel Plating
--FNCSKFASKO1 Tool Steel-55HRC
FNCSKBFASKBBlack Oxide
FNCSKMFASKMElectroless Nickel Plating
NCLSSHSASCHFNCLSHFSASCH440C or 420 Stainless Steel-45~50HRC
[ ! ]Depending on thickness and length, 1045 Carbon Steel Hardened Type may be less than 45HRC.
[ ! ]Stainless Steel Hardened Type may be discolored due to hardening.
 

Specifications

Part Number-D-L
NCLCH10-20-50.5
Part Number-V-D-L
FNCLCH-V10.5-D19.5-L50.5
■L Dimension Configurable - Standard Grade / Precision Grade -
Part NumberDL
0.1mm Increment
TypeV
- Standard Grade -
NCLCH
NCLBH
NCLMH
NCLSSH

- Precision Grade -
ASH
ASC
PASC
SASCH
2            456810            10.0~16.0
 3            5681012           10.0~25.0
           25.1~50.0
  456          (6)8101213141516       10.0~25.0
[ ! ](6)->Applicable to V4.25.1~50.0
          2025     10.0~25.0
               25.1~50.0
     81012         (10)(12)(13)(14)1516       10.0~25.0
           25.1~50.0
           50.1~75.0
[ ! ](10)->Applicable to V8. [ ! ](12 13 14)->Applicable to V8, 1075.1~100.0
     81012151620                   10.0~25.0
          (20)25     25.1~50.0
                 50.1~75.0
[ NG ](20)->Not applicable to V20.75.1~100.0
     8101215162025             3035   10.0~25.0
               25.1~50.0
               50.1~75.0
               75.1~100.0
      10121516202530              40506010.0~25.0
              25.1~50.0
              50.1~75.0
              75.1~100.0
■Dimension Configurable - Standard Grade / Precision Grade -
Part NumberV
0.5mm Increment (V3 or More)
DL
0.1mm Increment
- Standard Grade -
FNCLCH
FNCLBH
FNCLMH
FNCSK
FNCSKB
FNCSKM
FNCLSH

- Precision Grade -
FAS
FASC
FPASC
FASK
FASKB
FASKM
FSASCH
(Selection)

2.0

2.6





(0.5mm Increment)

3.0~90.0
4.0~10.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
10.5~20.0
(0.5mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
61~80
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
81~100
(1mm Increment)
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
[ ! ]Machining Limits of Collar Thickness and Overall Length
10.0≤L≤50.0->(D-V)/2≥1
50.1≤L≤100.0->(D-V)/2≥3
[ ! ]Machining Limits of Collar Thickness and Overall Length (Material: O1 Tool Steel)
4≤D≤10->V≤D-2 61≤D≤80->V≤D-8
10.5≤D≤30->V≤D-4 81≤D≤100->V≤D-10
31≤D≤60->V≤D-6

Alterations

Collars - Standard Class/Precision Class - Selectable/Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ASC2-4-[7.5-10/0.1]
ASC2-5-[7.5-10/0.1]
ASC2-6-[7.5-10/0.1]
ASC2-8-[7.5-10/0.1]
ASC2-10-[7.5-10/0.1]
ASC2-[4,​5,​6,​8,​10]-[7.5-10/0.1]
ASC3-5-[7.5-10/0.1]
ASC3-6-[7.5-10/0.1]
ASC3-8-[7.5-10/0.1]
ASC3-10-[7.5-10/0.1]
ASC3-12-[7.5-10/0.1]
ASC3-[5,​6,​8,​10,​12]-[7.5-10/0.1]
ASC4-6-[7.5-10/0.1]
ASC4-8-[7.5-10/0.1]
ASC4-10-[7.5-10/0.1]
ASC4-12-[7.5-10/0.1]
ASC4-13-[7.5-10/0.1]
ASC4-14-[7.5-10/0.1]
ASC4-15-[7.5-10/0.1]
ASC4-16-[7.5-10/0.1]
ASC4-20-[7.5-10/0.1]
ASC4-25-[7.5-10/0.1]
ASC4-[6,​8,​10,​12,​13,​14,​15,​16,​20,​25]-[7.5-10/0.1]
ASC5-8-[7.5-10/0.1]
ASC5-10-[7.5-10/0.1]
ASC5-12-[7.5-10/0.1]
ASC5-13-[7.5-10/0.1]
ASC5-14-[7.5-10/0.1]
ASC5-15-[7.5-10/0.1]
ASC5-16-[7.5-10/0.1]
ASC5-20-[7.5-10/0.1]
ASC5-25-[7.5-10/0.1]
ASC5-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[7.5-10/0.1]
ASC6-8-[7.5-10/0.1]
ASC6-10-[7.5-10/0.1]
ASC6-12-[7.5-10/0.1]
ASC6-13-[7.5-10/0.1]
ASC6-14-[7.5-10/0.1]
ASC6-15-[7.5-10/0.1]
ASC6-16-[7.5-10/0.1]
ASC6-20-[7.5-10/0.1]
ASC6-25-[7.5-10/0.1]
ASC6-[8,​10,​12,​13,​14,​15,​16,​20,​25]-7.5
ASC6-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[7.5-10/0.1]
ASC8-10-[7.5-10/0.1]
ASC8-12-[7.5-10/0.1]
ASC8-13-[7.5-10/0.1]
ASC8-14-[7.5-10/0.1]
ASC8-15-[7.5-10/0.1]
ASC8-16-[7.5-10/0.1]
ASC8-20-[7.5-10/0.1]
ASC8-25-[7.5-10/0.1]
ASC8-30-[7.5-10/0.1]
ASC8-35-[7.5-10/0.1]
ASC8-[10,​12,​13,​14,​15,​16,​20,​25,​30,​35]-[7.5-10/0.1]
ASC10-12-[7.5-10/0.1]
ASC10-13-[7.5-10/0.1]
ASC10-14-[7.5-10/0.1]
ASC10-15-[7.5-10/0.1]
ASC10-16-[7.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Hardness
(HRC)
Accuracy
1 Piece(s)

10 Days or more

10-210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

104 ~ 10210 ~ 16[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

105 ~ 12310 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

106 ~ 25410 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

108 ~ 25510 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

108 ~ 2567.5[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

108 ~ 25610 ~ 50[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

8 Days or more

1010 ~ 35810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-1010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-1010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-1010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-1010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade
1 Piece(s)

10 Days or more

10-1010 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.145 to 50HRCStandard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.