(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

CP Rack

CP Rack
  • Volume Discount

•Material : Steel
•Teeth Type : Standard
For complete product overview and details on CP Rack see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRCP2.5-100
SRCP5-100
SRCP10-100
SRCP15-100
SRCP20-100
SRCPF2.5-1000
SRCPF2.5-500
SRCPF5-1000
SRCPF5-1500
SRCPF5-2000
SRCPF5-500
SRCPF10-1000
SRCPF10-1500
SRCPF10-2000
SRCPF10-500
SRCPF15-1000
SRCPF15-1500
SRCPF15-2000
SRCPF15-500
SRCPF20-1000
SRCPF20-1500
SRCPF20-2000
SRCPF20-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Length (nominal) Number of Effective Teeth
(Teeth)
Tooth Width
(mm)
Both Ends Machined Height
(mm)
1 Piece(s)Available

8 Days or more

100.7958981003810No12
1 Piece(s)Available

9 Days or more

101.5915981001815No20
1 Piece(s)Available

8 Days or more

103.183198100830No35
1 Piece(s)Available

9 Days or more

104.7746103100550No50
1 Piece(s)Available

9 Days or more

106.366298100360No60
1 Piece(s)Available

9 Days or more

100.79581000100040010Presence12
1 Piece(s)Available

8 Days or more

100.795850050020010Presence12
1 Piece(s)Available

8 Days or more

101.59151000100020015Presence20
1 Piece(s)Available

9 Days or more

101.59151500150030015Presence20
1 Piece(s)Available

9 Days or more

101.59152050200041015Presence20
1 Piece(s)Available

8 Days or more

101.591550050010015Presence20
1 Piece(s)Available

10 Days or more

103.18311000100010030Presence35
1 Piece(s)Available

9 Days or more

103.18311500150015030Presence35
1 Piece(s)Available

9 Days or more

103.18312050200020530Presence35
1 Piece(s)Available

9 Days or more

103.18315005005030Presence35
1 Piece(s)Available

9 Days or more

104.7746100510006750Presence50
1 Piece(s)Available

9 Days or more

104.77461500150010050Presence50
1 Piece(s)Available

9 Days or more

104.77462040200013650Presence50
1 Piece(s)Available

9 Days or more

104.77464955003350Presence50
1 Piece(s)Available

9 Days or more

106.3662100010005060Presence60
1 Piece(s)Available

9 Days or more

106.3662150015007560Presence60
1 Piece(s)Available

9 Days or more

106.36622040200010260Presence60
1 Piece(s)Available

9 Days or more

106.36625005002560Presence60

Loading...

  1. 1

Basic Information

Teeth Type Standard Shape Rack Material Steel
Heat Treatment No Ground Teeth No Surface Treatment Black oxide finish
Material 1045 Carbon Steel

Additional Products in this Category

Tech Support