(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High rigidity and compact width; 30~50mm travel distance.
Part Number
Configured Part Number is shown.
Part Number | - | Lead | - | Sensor | - | Motor | - | Cable |
XYZCVL630 | - | 1 | - | N | - | C | - | N |
Part Number | Lead | Sensor (Origin Sensor Position) | Mechanical Specifications | |||
Table Size | Travel Distance | Weight*1 | Load Capacity | |||
XYZCVL630 (w/o Cover) XYZCVLC630 (with Cover) | 1 (Lead 1mm) | N (W/o Sensor) 1 (CCW Right) 2 (CCW Left) 3 (Right-center) 4 (Left-center) 5 (CW Right) 6 (CW Left) [ ! ]Limit Sensors are built-in. | 60×60 mm | 30 mm | 4.53 kg (4.71 kg*2 ) | 7 kgf [68.6 N] |
XYZCVL650 (w/o Cover) XYZCVLC650 (with Cover) | 50 mm | 4.83 kg (5.01 kg*2 ) | ||||
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Lead : 1mm | Motor Weight (per piece) | Motor Molel | Driver / Amplifier Molel | Dedicated Controller | |||
Resolution | Max. Speed | Original Manufacturer Model | Misumi Model*9 | ||||||
2-Phase Stepper Motor | PA*4 (With Encoder) | P*4 | 1 μm (At 1000 P/R) | 40 mm / sec | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― |
5-Phase Stepper Motor | C*3 (Standard) | N*5 | 2 μm*6 | 20 mm / sec | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series |
F*3 (High Torque) | 2 μm*6 | 30 mm / sec | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Full / Half step : SD5107P3-A22 (ORIENTAL MOTOR Co.,Lrd.) | Full / Half step : MSDR24-N | |||
G*3 (High Resolution) | 1 μm*6 | 15 mm / sec | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstepping : DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstepping : MSDR24-MS | Built-in Type : "MSCTL112" series | ||
MA*4 (With Electromagnetic Brake) | M*4 | 2 μm*6 | 25 mm / sec | 0.52 kg | PKE545MC-A1 (ORIENTAL MOTOR Co.,Lrd.) | RKSD503M-A (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
AC Servo Motor | UA*4 | U*4 | ― (18 Bit Encoder) | 50 mm / sec | 0.35 kg | HF-KP053 (Mitsubishi Electric Corporation) | MR-J3-10A (Mitsubishi Electric Corporation) | ― | ― |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
Motor | (mm/sec) |
C | 20 |
F | 30 |
G | 15 |
MA | 25 |
PA | 40 |
UA | 50 |
Feed Screw | Ball Screw Ø8, Lead 1 | |
Guide | Linear Ball Guide | |
Resolution | Full | 2µm |
Half | 1µm | |
Fine(At 1/20) | 0.1µm | |
Max. Speed | 20mm/sec | |
Positioning repeatability | ±0.5µm | |
Load Capacity*4 | 68.6N | |
Lost Motion | 1µm | |
Backlash | 1µm | |
Straightness | 3µm | |
Parallelism | 15µm | |
Motion Parallelism | 10µm |
Motor | C | F | G | MA | PA | UA | |
Standard | High Torque | High Resolution | With Brake | Stepping-out Prevention | High Speed | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase | α-Step Motor | AC Servo Motor | |||
Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° (When 1000P/R is set) | 18-bit Encoder (262144P/R) | |
Connector | Applicable Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | 5559-06R-210 (Molex Japan LLC) | 43020-1000 (Molex Japan LLC) | Motor Cable JN4FT04SJ1-R (Japan Aviation Electronics Industry, Ltd.) | ||
Encoder: 1674320-1 (Tyco Electronics Japan G.K.) | |||||||
Sensor | Limit Sensor | Provided | |||||
Home Sensor | Not Provided by standard (Photomicrosensor PM-L25 (Panasonic Industrial Co., Ltd.) is available as the option.) | ||||||
Near Home Sensor | - | ||||||
Power Supply Voltage | DC5~24V±10% | ||||||
Current Consumption | 45mA or less (15mA or less per sensor) | ||||||
Control Output | NPN Open Collector Output DC30V or less, 50mA or less Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA) | ||||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type5 | After detection is executed in the CCW direction, the process of detecting in the CW direction is begun based on the CCWLS signal. |
Type6 | After detection is executed in the CW direction, the process of detecting in the CCW direction is begun based on the CWLS signal. |
Type11 | After Type 5 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal. |
Type12 | After Type 6 is executed, the process of detecting in the CW direction is begun based on the TIMING signal. |
Type | XYZ Axis Stage | Material | 440C Stainless Steel | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Table Length(mm) | 60 | Table width(mm) | 60 |
Z-Axis Stage Surface | Vertical | Surface Treatment | Electroless Nickel Plating | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 50.1~100 | Allowable Load(N) | 68.6 | Positioning Accuracy(µm) | 5 |
Table Straightness(µm) | 3 | Moment Rigidity (Pitching)("/N·cm) | 0.05 | Moment Rigidity (Yawing)("/N·cm) | 0.05 |
Moment Rigidity (Rolling)("/N·cm) | 0.05 | Sensors | Limit (Home can be option specified) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy