(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized XY-Axis Stages - Cross Roller Guide, Standard, XYMPG

Motorized XY-Axis Stages - Cross Roller Guide, Standard, XYMPG

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Compact, high accuracy, XY-Axis Stage.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessory: SCB4-16 (4 pcs.)

Specifications

Part Number-Sensor-Motor-Cable
XYMPG730
XYMPG730
-
-
L
R
-
-
C
MS
-
-
N
N
Part NumberSensorMotorCableMechanical StandardsAccuracy Standards *1
TypeNo.Cover PositionStage Surface (mm)Travel Distance (mm)Weight (kg)Unidirectional Positioning AccuracyPitchingYawing
XYMPG730L
(Standard)
R
(Reversed)
C
(Standard)
N
(Cable not included (MSCB, Sold Separately))
60×70301.15µm or less / Full Stroke25''20''
MS
(38 Micro Step)
1.5
*1. The above accuracy standards of Unidirectional Positioning Accuracy are for a single axis.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYMPG730-L-C-N
XYMPG730-R-C-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor selection
1 Piece(s)Available

15 Days or more

L
1 Piece(s)Available

15 Days or more

R

Loading...

  1. 1

More Information

[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
[Motorized] XY-Axis - Cross Roller:Related Image
■Common Specifications
Feed ScrewBall Screw Ø8, Lead 1
GuideCross Roller Guide
Resolution *2Full2µm(1µm)*3
Half1µm(0.5µm)*3
Fine Feed (upon 1/20 partitioned)0.05µm
Max. Speed *420mm/sec
Positioning repeatabilityWithin ±0.2µm
Load Capacity44.1N
Lost Motion1µm or less
Backlash0.5µm or less
Straightness3µm or less
Parallelism30µm or less
Motion Parallelism10µm or less
*2. This represents the travel distance of stage per one pulse signal.
*3. The values in ( ) are for Motor Option MS (Micro Step).
*4. This represents the max. speed that can be driven by the recommended controller switched to Full Step mode, with the max. load applied.
(The value differs depending on the current driving controller and the current load.)
The value differs depending on the motor option.
[ ! ]The above specifications table is for a single axis stage placed flatly.
■Electrical Specifications
Part NumberCMS
Standard38 Micro Step
MotorType5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)
Part NumberPMM33BH2-C16-1(28mm)C7214-9015-1(38mm)
Step Angle0.72°0.36°
Driver Part Number-
ConnectorPart NumberHR10A-10J-12P (73) (Hirose Electric Co., LTD.)
Applicable Receptacle ConnectorHR10A-10P-12S (73) (Hirose Electric Co., LTD.)
Contact Part Number-
Applicable Receptacle Contact Part Number-
SensorLimit SensorProvided
Slit Home Origin SensorProvided
Home Sensor-
Part NumberPhoto Sensor PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.)
Power Supply VoltageDC5~24V or less ±10%
Current Consumption45mA or less (15mA or less per Sensor)
Control OutputNPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 2V or less (when load current is 50mA)
Residual Voltage 1V or less (when load current is 16mA)
Output LogicDetecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
 

Basic Information

Type XY-Axis Motorized Stages Motor, Motor Characteristics 5-Phase Stepping Motor Resolution(µm) 2μm
Material Aluminum Guide Cross Roller Table feeding methods Ball screw
Table Length(mm) 70 Table width(mm) 60 Stroke (X Distance)(mm) 30
Stroke (Y Distance)(mm) 30 Surface Treatment Black Anodize Through Hole (Table Center Hole) No
Load Capacity (Range)(N) 30.1~50 Allowable Load(N) 44.1 Maximum Velocity(mm/sec) 20
Positioning Accuracy(µm) 5 Table Straightness(µm) 3 Sensors Limit+Home
Lead 1 Cable Cable not included

Additional Products in this Category

Complementary Products

Tech Support