(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for horizontal use. Reduces the time of manufacturing and assembling the housing. More compact in width (W Dimension) compared to Wide Blocks Type.
Part Number
Configured Part Number is shown.
Part Number |
MDBA10 MDBAC12 MDWBA16 |
Part Number | h | W | H | D | Single | Double | ℓ | M1 | M2 | d1xt | ||||||||
Type | d | Tolerance | L | L1 | L2 | S | L | L1 | L2 | S | ||||||||
MDBA MDBAW | 6 | + 0.065 0 | 14 | 16 | 22 | 8.1 | 27 | 18 | 9 | 21 | - | - | - | - | 5 | M4 | M4 | 6x5 (for M3 Screws) |
8 | 16 | 20 | 26 | 10.1 | 32 | 20 | 10 | 26 | - | - | - | - | M5 | |||||
10 | + 0.068 0 | 19 | 26 | 32 | 12.2 | 39 | 27 | 15 | 31 | 62 | 36 | 50 | 54 | 6 | M6 | M5 | 8x6 (for M4 Screws) | |
12 | 20 | 28 | 34 | 14.3 | 40 | 32 | 54 | |||||||||||
13 | 25 | 30 | 43 | 15.3 | 42 | 28 | 16 | 34 | 68 | 42 | 55 | 60 | 7 | M6 | 9x7 (for M5 Screws) | |||
16 | 27 | 36 | 49 | 18.3 | 47 | 32 | 18 | 37 | 78 | 52 | 65 | 68 | ||||||
20 | + 0.081 0 | 31 | 42 | 54 | 23.4 | 52 | 36 | 42 | 85 | 58 | 70 | 75 | 8 | M8 | M8 | 11x8 (for M6 Screws) | ||
25 | 37 | 52 | 65 | 28.4 | 69 | 42 | 22 | 59 | 120 | 80 | 100 | 110 | 9 | M10 | M10 | 14x10 (for M8 Screws) | ||
30 | + 0.085 0 | 40 | 58 | 71 | 34.4 | 74 | 44 | 62 | 128 | 90 | 110 | 116 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MDBA6 |
MDBA8 |
MDBA10 |
MDBA12 |
MDBA16 |
MDBA20 |
MDBA25 |
MDBA30 |
MDBAW10 |
MDBAW12 |
MDBAW16 |
MDBAW20 |
MDBAW25 |
MDBAW30 |
Loading...
Type | Pillow Block | Bushing Material | Sintered Bronze with PTFE | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 3.6 | Maximum Allowable Load(N/mm2) | 49 | Maximum Allowable Velocity(m/s) | 0.65 |
Housing Material | Aluminum Alloy | Operating Temperature Range(℃) | -30::100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy