(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight oil-free bushing made of copper, with solid lubricant incorporated (graphite). Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements, oscillating movements and frequent starts and stops. Excellent chemical and corrosion resistance but not recommended for use with sea water.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 29 | Max. Allowable Velocity V(m/s) | 0.5 | Length Type | Single |
Mounting Shaft Fits | e7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::300 | Environment | Standard / Heat Resistant / Foreign Object Resistant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy