(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Liners - Plastics (Inches).

IGUS DryLin R Liners - Plastics (Inches).
  • Volume Discount

Maintenance-free DryLin® coatings offer excellent wear resistance and chemical resistance. Recommended where a low coefficient of friction is required. Ideal for linear, rotary or oscillating applications.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-MJUIDrylin R--
Type Material Hardness Surface Treatment
U-MJUIDrylin R--
Type Material Hardness Surface Treatment
U-MJUIDrylin R--
DryLin Liners:Related Image

Specifications

DryLin Liners:Related Image
DryLin Liners:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MJUI06
U-MJUI08
U-MJUI10
U-MJUI12
U-MJUI16
U-MJUI24
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

10 Days

0.38 in (3/8")0.38 in (3/8")0.84 in (27/32")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.50 in (1/2")1.25 in (1-1/4")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.63 in (5/8")1.50 in (1-1/2")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.75 in (3/4")1.50 in (1-1/2")
1 Piece(s)Available

5 Days

1.00 in (1")1.00 in (1")2.19 in (2-3/16")
1 Piece(s)Available

7 Days

1.50 in (1-1/2")1.50 in (1-1/2")2.95 in (2-61/64")

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Length Type Double Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.