(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spacers with height variations suppressed per order. Order more than one spacer.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
DWSSB | 1045 Carbon Steel | Black Oxide | - |
DWSSM | Electroless Nickel Plating | ||
DWSSS | 304 Stainless Steel | - | |
DWSSKB | O1 Tool Steel | Black Oxide | 55HRC~ |
DWSSKM | Electroless Nickel Plating |
Part Number | - | D | - | V | - | L |
DWSSS | - | D35.5 | - | V12.5 | - | L58.4 |
Part Number | D 0.5mm Increment | V 0.5mm Increment (V3 or More) | L | Simultaneous Grinding Maximum Quantity | |
Machining Conditions | 0.1mm Increment | ||||
DWSSB DWSSM DWSSS DWSSKB DWSSKM | 4.0~10.0 | 0 2 2.6 3.0~8.0 | L≤40>D-V≥2 40.1≤L≤50>D-V≥4 | 1.0~5.0 | 100 pcs |
5.1~10.0 | |||||
10.1~25.0 | |||||
25.1~40.0 | |||||
40.1~50.0 | |||||
10.5~15.5 | 0 2 2.6 3.0~13.5 | L≤40>D-V≥2 40.1≤L≤80>D-V≥4 80.1≤L≤100>D-V≥6 | 1.0~5.0 | ||
5.1~10.0 | |||||
10.1~25.0 | |||||
25.1~40.0 | |||||
40.1~55.0 | |||||
55.1~70.0 | |||||
70.1~85.0 | |||||
85.1~100.0 | |||||
16.0~20.0 | 0 2 2.6 3.0~18.0 | L≤40>D-V≥2 40.1≤L≤80>D-V≥4 80.1≤L≤100>D-V≥6 | 1.0~20.0 | 50 pcs | |
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
50.1~60.0 | |||||
60.1~70.0 | |||||
70.1~80.0 | |||||
80.1~90.0 | |||||
90.1~100.0 | |||||
20.5~30.0 | 0 2 2.6 3.0~28.0 | L≤50>D-V≥2 50.1≤L≤100>D-V≥6 | 1.0~20.0 | ||
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
50.1~60.0 | |||||
60.1~70.0 | |||||
70.1~80.0 | |||||
80.1~90.0 | |||||
90.1~100.0 | |||||
30.5~39.5 | 0 2 2.6 3.0~37.5 | L≤50>D-V≥2 50.1≤L≤100>D-V≥6 | 1.0~20.0 | 20 pcs | |
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
50.1~60.0 | |||||
60.1~70.0 | |||||
70.1~80.0 | |||||
80.1~90.0 | |||||
90.1~100.0 | |||||
40.0~50.0 | 0 2 2.6 3.0~48.0 | L≤50>D-V≥2 50.1≤L≤100>D-V≥6 | 1.0~20.0 | ||
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
50.1~60.0 | |||||
60.1~70.0 | |||||
70.1~80.0 | |||||
80.1~90.0 | |||||
90.1~100.0 | |||||
[ ! ]Common Machining Conditions: (1) L≤Vx8; (2) DWSSS (304 Stainless Steel)>L≥2 [ ! ]Order more than one spacer. [ ! ]No specification available for sizes without declaration of value. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DWSSB-D4.0-V[0,2]-L[1-16/0.1] |
DWSSB-D4.5-V[0,2]-L[1-20/0.1] |
DWSSB-D5.0-V[0,2,2.6,3]-L[1-24/0.1] |
DWSSB-D5.5-V[0,2,2.6,3,3.5]-L[1-28/0.1] |
DWSSB-D6.0-V[0,2,2.6]-L[1-32/0.1] |
DWSSB-D6.0-V[3-4/0.5]-L[1-32/0.1] |
DWSSB-D6.5-V[0,2,2.6]-L[1-36/0.1] |
DWSSB-D6.5-V[3-4.5/0.5]-L[1-36/0.1] |
DWSSB-D7.0-V[0,2,2.6]-L[1-40/0.1] |
DWSSB-D7.0-V[3-5/0.5]-L[1-40/0.1] |
DWSSB-D7.5-V[0,2,2.6]-L[1-44/0.1] |
DWSSB-D7.5-V[3-5.5/0.5]-L[1-44/0.1] |
DWSSB-D8.0-V[0,2,2.6]-L[1-48/0.1] |
DWSSB-D8.0-V[3-6/0.5]-L[1-48/0.1] |
DWSSB-D8.5-V[0,2,2.6]-L[1-50/0.1] |
DWSSB-D8.5-V[3-6.5/0.5]-L[1-50/0.1] |
DWSSB-D9.0-V[0,2,2.6]-L[1-50/0.1] |
DWSSB-D9.0-V[3-7/0.5]-L[1-50/0.1] |
DWSSB-D9.5-V[0,2,2.6]-L[1-50/0.1] |
DWSSB-D9.5-V[3-7.5/0.5]-L[1-50/0.1] |
DWSSB-D10-V[0,2,2.6]-L[1-50/0.1] |
DWSSB-D10-V[3-8/0.5]-L[1-50/0.1] |
DWSSB-D10.5-V[0,2,2.6]-L[1-68/0.1] |
DWSSB-D10.5-V[3-8.5/0.5]-L[1-68/0.1] |
DWSSB-D11.0-V[0,2,2.6]-L[1-72/0.1] |
DWSSB-D11.0-V[3-9/0.5]-L[1-72/0.1] |
DWSSB-D11.5-V[0,2,2.6]-L[1-76/0.1] |
DWSSB-D11.5-V[3-9.5/0.5]-L[1-76/0.1] |
DWSSB-D12.0-V[0,2,2.6]-L[1-80/0.1] |
DWSSB-D12.0-V[3-10/0.5]-L[1-80/0.1] |
DWSSB-D12.5-V[0,2,2.6]-L[1-84/0.1] |
DWSSB-D12.5-V[3-10.5/0.5]-L[1-84/0.1] |
DWSSB-D13.0-V[0,2,2.6]-L[1-88/0.1] |
DWSSB-D13.0-V[3-11/0.5]-L[1-88/0.1] |
DWSSB-D13.5-V[0,2,2.6]-L[1-92/0.1] |
DWSSB-D13.5-V[3-11.5/0.5]-L[1-92/0.1] |
DWSSB-D14.0-V[0,2,2.6]-L[1-96/0.1] |
DWSSB-D14.0-V[3-12/0.5]-L[1-96/0.1] |
DWSSB-D14.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D14.5-V[3-12.5/0.5]-L[1-100/0.1] |
DWSSB-D15.0-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D15.0-V[3-13/0.5]-L[1-100/0.1] |
DWSSB-D15.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D15.5-V[3-13.5/0.5]-L[1-100/0.1] |
DWSSB-D16.0-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D16.0-V[3-14/0.5]-L[1-100/0.1] |
DWSSB-D16.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D16.5-V[3-14.5/0.5]-L[1-100/0.1] |
DWSSB-D17.0-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D17.0-V[3-15/0.5]-L[1-100/0.1] |
DWSSB-D17.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D17.5-V[3-15.5/0.5]-L[1-100/0.1] |
DWSSB-D18.0-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D18.0-V[3-16/0.5]-L[1-100/0.1] |
DWSSB-D18.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D18.5-V[3-16.5/0.5]-L[1-100/0.1] |
DWSSB-D19.0-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D19.0-V[3-17/0.5]-L[1-100/0.1] |
DWSSB-D19.5-V[0,2,2.6]-L[1-100/0.1] |
DWSSB-D19.5-V[3-17.5/0.5]-L[1-100/0.1] |
Loading...
Shape | Straight | Bore Style | Straight | Outer Dia. Tolerance | 0~-0.2 |
---|---|---|---|---|---|
Inner Dia. Tolerance | +0.3~+0.1 | Thickness / Length Tolerance | ±0.05 | Quantity | Sold by Single Unit |
Dimensions Configurable Method | Dimension Configurable | Accuracy | Precision Grade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy