(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixing Plates for Leveling Mounts - Economy Model

Fixing Plates for Leveling Mounts - Economy Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Priority is given to economically pricing! This provides highly economic efficiency.

  • inCAD Components
Fixing Plates for Adjustment Pads -Economy-:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Bright Chromate Plating
 

Specifications

Part Number
FJKMT12
Part NumberABL
TypeNo.
FJKMT1222.519.3 95
162524.5
202831.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKMT12
FJKMT16
FJKMT20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS Dimension A
(mm)
Dimension B
(mm)
1 Piece(s)Available

8 Days or more

1022.519.3
1 Piece(s)Available

8 Days or more

102524.5
1 Piece(s)Available

8 Days or more

102831.0

Loading...

  1. 1
 

Basic Information

Specifications Economy Type Material 1018 Carbon Steel Surface Treatment Bright Chrome Plating
Type Mounting Plates for Leveling Mounts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.