(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level Adjustment Round-Face Nut.

Level Adjustment Round-Face Nut.
  • Volume Discount

•Adjustable Angle (°): 2
•Body Material: 304 Stainless Steel

Part Number

Configured Part Number is shown.

 

Part Number
LSN06
LSN08
LSN10
LSN12
LTW06
LTW08
LTW10
LTW12
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Compatible Screw Diameter M
(mm)
Total height
(mm)
1 Piece(s)Available

8 Days or more

Spherical-Surface Nut68.6
1 Piece(s)Available

8 Days or more

Spherical-Surface Nut88.6
1 Piece(s)Available

8 Days or more

Spherical-Surface Nut1012.6
1 Piece(s)Available

8 Days or more

Spherical-Surface Nut1212.6
1 Piece(s)Available

8 Days or more

Tapered Washers68.6
1 Piece(s)Available

8 Days or more

Tapered Washers88.6
1 Piece(s)Available

8 Days or more

Tapered Washers1012.6
1 Piece(s)Available

8 Days or more

Tapered Washers1212.6

Loading...

  1. 1

Basic Information

Body Material 304 Stainless Steel Surface Treatment (Main Body) No Adjustable Angle(°) 2

Additional Products in this Category

Tech Support