(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Plate Square Shape

Leveling Plate Square Shape
  • Volume Discount

•Material: FC250
•Surface Treatment: Nickel Chromium Plating
•Height (mm): 25
•Screw Size M: 10X1.5

Part Number

Configured Part Number is shown.

Part Number
LPS-1010
LPS-1010-M
LPS-1208-H20
LPS-1208-H24
LPS-1510-H20
LPS-1510-H24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Bottom Dimensions Length
(mm)
I.D.
(φ)
Screw Size M
1 Piece(s)Available

11 Days or more

10Stationary Type□100100--
1 Piece(s)Available

11 Days or more

10Fastening Type□100100-10X1.5
1 Piece(s)Available

11 Days or more

10Anchor Type□1208020-
1 Piece(s)Available

11 Days or more

10Anchor Type□1208024-
1 Piece(s)Available

11 Days or more

10Anchor Type□15010020-
1 Piece(s)Available

11 Days or more

10Anchor Type□15010024-

Loading...

  1. 1

Basic Information

Material FC250 Surface Treatment Nickel Chromium Plating Height(mm) 25

Additional Products in this Category

Tech Support