(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Swivel Pad

Swivel Pad
  • Volume Discount

•Type: Leveling Jack
•Adjustable Angle (°): 18
•Heat Treatment Screw/Nut: Hardening

Part Number

Configured Part Number is shown.

 

スイベルパッド:関連画像

Part Number
SVP0820
SVP1025
SVP1225
SVP1225J
SVP1225S
SVP1430
SVP1630
SVP1630J
SVP1630S
SVP1835
SVP2035
SVP2035J
SVP2035S
SVP2445
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Screw (Screw-Push)/ Nut Material Surface Treatment (Screw/Nut) Compatible Screw Diameter M
(mm)
Total height
(mm)
Base width diameter
(φ)
Mounting Section Diameter
(φ)
Heat Treatment (Screw/Nut)
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish819.31913Hardening
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish10251917Hardening
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish12252519Hardening
1 Piece(s)Available

9 Days or more

Polyacetal1045 Carbon SteelBlack oxide finish12252517Hardening
1 Piece(s)Available

8 Days or more

303 Stainless Steel303 Stainless SteelNo12252519-
1 Piece(s)Available

9 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish1430.32822Hardening
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish1630.32824Hardening
1 Piece(s)Available

8 Days or more

Polyacetal1045 Carbon SteelBlack oxide finish1630.33024Hardening
1 Piece(s)Available

9 Days or more

303 Stainless Steel303 Stainless SteelNo1630.32824-
1 Piece(s)Available

9 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish1835.73227Hardening
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish2035.63630Hardening
1 Piece(s)Available

9 Days or more

Polyacetal1045 Carbon SteelBlack oxide finish2035.64030Hardening
1 Piece(s)Available

9 Days or more

303 Stainless Steel303 Stainless SteelNo2035.63630-
1 Piece(s)Available

8 Days or more

1045 Carbon Steel1045 Carbon SteelBlack oxide finish2445.64236Hardening

Loading...

  1. 1

Basic Information

Type Leveling Jack Adjustable Angle(°) 18

Additional Products in this Category

Tech Support