(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Adjuster, Nut for the Adjustment Bolt, for PN/PN I/PN II

Adjuster, Nut for the Adjustment Bolt, for PN/PN I/PN II
  • Volume Discount

•Type: Nut for Adjusting Bolt
•Material: Steel
•Surface Treatment: Trivalent Chromate

Part Number

Configured Part Number is shown.

Part Number
PN1-12
PN1-16
PN1-20
PN2-12
PN2-16
PN2-20
PN-8
PN-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread M
(mm)
Long Side Dimension
(mm)
Short length Dimension
(mm)
Height Dimension
(mm)
Plate Thickness
(mm)
Mounting Hole Dimension
(φ)
1 Piece(s)Available

13 Days or more

1240401024-φ6
1 Piece(s)Available

13 Days or more

1650501334-⌀8
1 Piece(s)Available

13 Days or more

2050501734-⌀8
1 Piece(s)Available

13 Days or more

1260401024-⌀8
1 Piece(s)Available

13 Days or more

1680501334-⌀8
1 Piece(s)Available

13 Days or more

2080501734-⌀8
1 Piece(s)Available

13 Days or more

84525522-φ6
1 Piece(s)Available

8 Days or more

104525522-φ6

Loading...

  1. 1

Basic Information

Types Nut for Adjusting Bolt Material Steel Surface Treatment Trivalent Chromate

Additional Products in this Category

Tech Support