(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Antivibration Mounting Plates

Antivibration Mounting Plates

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Absorbs vibrations from supported objects by mounting the Leveling Mounts.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Antivibration Mounting Plates:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment[ H ]Hardness
KMBUPlateLow Carbon SteelTrivalent Chromate-
Main Body1045 Carbon Steel
DamperChloroprene Rubber-Shore 60
KMBSPlate304 Stainless Steel--
Main Body
DamperChloroprene RubberShore 60

Specifications

Part Number-Damper Hardness
KMBU10-N
Part NumberDamper HardnessLDd1St1B1AFt2dVertical Load
(kN)
Mass
(g)
TypeMKMBUKMBS
KMBU
KMBS
 6N424540282.5103.580602.32.58.51260
 8435550303.51351.5340
10446055311763.2310.52420
12726732197100802.5630
*1644.58883332410115904-12.531000
*20451039834430123.51220
[ ! ]*M16 and 20 are available for KMBU only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMBS6-N
KMBS8-N
KMBS10-N
KMBS12-N
KMBU6-N
KMBU8-N
KMBU10-N
KMBU12-N
KMBU16-N
KMBU20-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Main Body Surface Treatment Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Thread Nominal M
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-0.801 to 2.50016
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-0.801 to 2.5001.58
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-0.801 to 2.500210
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel-0.801 to 2.5002.512
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate0.801 to 2.50016
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate0.801 to 2.5001.58
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate0.801 to 2.500210
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate0.801 to 2.5002.512
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate2.501 to 5.500316
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelTrivalent Chromate2.501 to 5.5003.520

Loading...

  1. 1

More Information

Antivibration Mounting Plates:Related Image

Example

Antivibration Mounting Plates:Related Image
 

Basic Information

Type Leveling Mount Related Components Properties Vibration Control Damper Hardness N (Shore 60)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.