(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring, Soft/Soft Bellows, One-Touch Fitting, Shape T

Suction Cups with Fittings - Spring, Soft/Soft Bellows, One-Touch Fitting, Shape T

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Cups with Fittings - Spring, Soft/Soft Bellows, One-Touch Fitting, Shape T
  • Suction Cups with Fittings - Spring, Soft/Soft Bellows, One-Touch Fitting, Shape T
  • Volume Discount

•Pad Shape : Soft, Soft Bellows
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Soft / Soft Bellows, Spring Type, T-Shape see the sections below:

  • inCAD Components
Vacuum Fittings - Soft / Soft Bellows, Spring Type, T-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVCTNSuction CupsVPCTSoftNitrile Rubber
MVCTEVPCEConductive Silicon Rubber
MVDTNVPDTSoft BellowsNitrile Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating 

Specifications

Part Number
MVCKN4
Part NumberDdL1Shape T
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVCT
(Soft)
N
E
46412.266.432.320.54.0~7.1
66612.266.432.322
86812.266.432.322
106101468.234.139
156151468.234.139
Part NumberDdL1Shape T
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVDT
(Soft Bellows)
N6661569.235.1224.0~7.1
8681569.235.122
1061015.569.735.639
1561517.571.737.639.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVCTE4
MVCTE6
MVCTE8
MVCTE10
MVCTE15
MVCTN4
MVCTN6
MVCTN8
MVCTN10
MVCTN15
MVDTN6
MVDTN8
MVDTN10
MVDTN15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~1804
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~1806
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~1808
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18010
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~18015
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1104
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1106
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1108
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11010
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11015
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1106
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1108
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11010
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11015

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.
 

Basic Information

Pad type Holder Set Mounting Type Attachment Type Material Rubber-based
Color Black Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.