(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad ZP Series Replacement Parts / ZPR Series Adapter, Buffer

Vacuum Pad ZP Series Replacement Parts / ZPR Series Adapter, Buffer
  • Volume Discount

Adapters and buffers for ZPR/ZPY Series vacuum pads.
[Features]
· Applicable pad diameters: ø2 to 8 mm, 2 × 4 mm, 3.5 × 7 mm, 4 × 10 mm.
· Applicable pad diameters: ø10 to 16 mm (thin type series).
· Applicable pad diameters: ø10 to 16 mm.
· Applicable pad diameters: ø20 to 32 mm.
· Applicable pad diameters: ø40 mm, ø50 mm.
[Applications]
· Replacement parts for ZPR/ZPY Series vacuum pads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.
  • The actual products are adapters and buffers

PDF

Part Number

Configured Part Number is shown.

Part Number
ZPB1J6
ZPB1K15
ZPB2J10
ZPB2J20
ZPB2J30
ZPB2J50
ZPB2K20
ZPB2K30
ZPB3J10
ZPB3J20
ZPB3J30
ZPB3K10
ZPB3K20
ZPB3K30
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible pad diameter
(mm)
Compatible models
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin-type series)ZPR(ZPY)▲▲□**J6-◇◇-A8
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin-type series)ZPR(ZPY)▲▲□**K15-◇◇-A8
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**J10-◇◇-A10
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**J20-◇◇-A10
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**J30-◇◇-A10
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**J50-◇◇-A10
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**K20-◇◇-A10
1 Piece(s)Available

Quote

ø10 to ø16 and ø20 to ø32ZPR(ZPY)▲▲□**K30-◇◇-A10
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**J10-◇◇-A14
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**J20-◇◇-A14
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**J30-◇◇-A14
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**K10-◇◇-A14
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**K20-◇◇-A14
1 Piece(s)Available

Quote

ø40/ø50ZPR(ZPY)▲▲□**K30-◇◇-A14

Loading...

  1. 1

Basic Information

Pad type Related Components

Additional Products in this Category

Tech Support