(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three-Layered Bellows Type Pad, PC Series, Pad with Fixing Type Brackets and No Fittings

Three-Layered Bellows Type Pad, PC Series, Pad with Fixing Type Brackets and No Fittings
  • Volume Discount

A pad with fitting.
For complete product overview and details on Three-Layered Bellows Type Pad, PC Series, Pad with Fixing Type Brackets and No Fittings see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
PS-5-C-M-N
PS-5-C-M-S
PS-7-C-M-N
PS-7-C-M-NE
PS-7-C-M-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black5
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White5
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black7
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberStandard / Dissipation0~60[Black] Blue point on the black7
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat Resistant-60~250White7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Pad Diameter
(mm)

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Standard / Holder Set Mounting Method Attachment Type
Material Rubber-based Plumbing Fitting Without fitting (M5) Metal Fitting Mounting Screw Male thread

Additional Products in this Category

Tech Support