(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Filter - Replacement Element

Vacuum Filter - Replacement Element

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Filter - Replacement Element
  • Vacuum Filter - Replacement Element
  • Volume Discount

Removes dusts and water drops based on the cyclone effect/element.

  • inCAD Components
Vacuum Filter - Filter / Replacement Element:Related Image
・Materials
[ M ] Material: Body: Polycarbonate
Element: Polyvinyl Formal

Specifications

Part Number
VFS4
[ ! ]For orders larger than indicated quantity,
please request a quotation.
Part NumberB1B2B3B4L1L2P1P2P3CF1F2Filtration Area
(cm2)
Mass (g)
TypeD
VFLT45833182411.911.918.22017.514.910207.518
66013131619
Part Number(D)(d)(L)
VFLTE12820
[ ! ]Applicable to both VFLT4 and VFLT6.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VFLT4
VFLT6
VFLTE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Connection Type (IN Side) Element replacement Connection tube diameter (mm size, IN side) D Main Body Element for Replacement
1 Piece(s)Available

8 Days or more

10Small TypeOne-Touch Pipe (mm Size)AcceptableØ4Main Body
1 Piece(s)Available

8 Days or more

10Small TypeOne-Touch Pipe (mm Size)AcceptableØ6Main Body
1 Piece(s)Available

8 Days or more

10Filter Element---Replacement Filter Elements

Loading...

  1. 1

More Information

Vacuum Filter - Filter / Replacement Element:Related Image

Example

Vacuum Filter - Filter / Replacement Element:Related Image
 

Basic Information

Subject for Removal Dust Filtration Accuracy 10μm Application Vacuum Line

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.