(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups with Fittings - Spring Type/Long Stroke, Oval, One-Touch Fitting, Shape R

Suction Cups with Fittings - Spring Type/Long Stroke, Oval, One-Touch Fitting, Shape R

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape : Oval Shape
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Oval, Spring Type Long Stroke, R-Shape see the sections below:

  • inCAD Components
Vacuum Fittings - Oval, Spring Type Long Stroke, R-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad
Shape
[ M ]Pad Material
MVERNSuction
Pad
VPETOvalNitrile Rubber
MVERSVPESSilicon Rubber
[ M ] Fitting Material: Brass 
[ S ] Surface Treatment: Electroless Nickel Plating 

Specifications

Part Number
VPET4-10
Part NumberXYShape R
BL1L2Spring Max. Load (N)Mass g
TypePad MaterialNo.
MVER
(Oval)
N
S
4-1041069.135203.3~10.037.5
4-202038
4-303038.5
5-1051037.5
5-202038
5-303038.5
6-1061037.5
6-202038
6-303038.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVERN4-10
MVERN4-20
MVERN4-30
MVERN5-10
MVERN5-20
MVERN5-30
MVERN6-10
MVERN6-20
MVERN6-30
MVERS4-10
MVERS4-20
MVERS4-30
MVERS5-10
MVERS5-20
MVERS5-30
MVERS6-10
MVERS6-20
MVERS6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Width X
(mm)
Length Y
(mm)
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black410
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black420
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black430
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black510
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black520
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black530
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black610
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black620
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black630
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White410
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White420
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White430
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White510
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White520
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White530
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White610
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White620
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicon RubberStandard / Oil Resistance / Cold Resistance / Heat resistant / Weather Resistance-50~180Translucent White630

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.
 

Basic Information

Pad Type Oval Pad type Holder Set Mounting Type Recessed Type
Material Rubber-based Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.