(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard Sanitary Ball Valves
For complete product overview and details on Sanitary Valves - Standard Ball Valve see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
BFBS1S SNBSS10A |
Part Number | d | A | B | L | H | H1 | H2 | W | S | P1 | P2 | Ra | Rb | |
Type | No. | |||||||||||||
SNBS | 1S | 23 | 50.5 | 43.5 | 114 | 87.5 | 56 | 11 | 150 | 11 | 50 | 42 | R3.5 | R3 |
1.5S | 35.7 | 50.5 | 43.5 | 140 | 108.5 | 76 | 15 | 180 | 14 | 70 | 50 | R4.5 | R3.5 | |
2S | 47.8 | 64 | 56.5 | 156 | 115.5 | 83 | 15 | 180 | 14 | 70 | 50 | R4.5 | R3.5 |
Applicable Fluid | Water, Air, Oil, Gas |
Max. Operating Temp. | 120°C |
Max. Operating Pressure | 0.98MPa |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNBS1S |
SNBS1.5S |
SNBS2S |
Part Number |
---|
Loading...
Type | Ball Valve, Standard Type | Ball Valve Type | Standard Type | Applicable Fluid | Water / Air / Oil / Gas |
---|---|---|---|---|---|
Driving Type | Manual | Max. Operating Temperature(℃) | ::120 | Max. Operating Pressure(MPa) | 0.98 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy