(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Valves - Small Diameter Ball Valve

Sanitary Valves - Small Diameter Ball Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

This is Small Diameter Sanitary Ball Valve.

Sanitary Ball Valves - Small Diameter:Related Image
Sanitary Ball Valves - Small Diameter:Related Image

Specifications

Part Number
BFBS1S
SNBSS10A
Part NumberdABLL1HH1H2WW1
TypeNo.
SNBSS8A10.53427.590458160218041
10A143427.590458160218041
15A17.53427.590458663238046
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Specifications
Applicable FluidWater, Air, Oil, Gas
Max. Operating Temp.120°C
Max. Operating Pressure0.98MPa
Part Number
SNBSS8A
SNBSS10A
SNBSS15A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
Nominal No.(I.D. d)
(φ)
1 Piece(s)Available

8 Days or more

1010.58A(10.5)
1 Piece(s)Available

8 Days or more

101410A(14)
1 Piece(s)Available

8 Days or more

1017.515A(17.5)

Loading...

  1. 1
 

Basic Information

Type Ball Valve, Small Diameter Type Applicable Fluid Water / Air / Oil / Gas Driving Type Manual
Max. Operating Temperature(℃) ::120 Max. Operating Pressure(MPa) 0.98

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.